Telescopic Rail

The go-to for heavy duty

8 different series of telescopic linear rails with hardened raceways for high load capacity.

Minimum deflection while under very heavy loads,
even when fully extended.

Long lifetime

Thanks to induction hardened raceways.

High load capacity

Up to 3.800 Kg. per pair of guides

Different extractions

Partial or full extractions are available up to 150% of the lenght of the guide in closed position.

Safety options

Telescopic Rail guides feature a full range of:

  • locking systems
  • damping systems
Rack and pinion synchronization available

Rack and pinion synchronization available

Loe deflection

Low deflection due to sturdy profiles

Wide range of anticorrosion surface treatments

Wide range of anticorrosion surface treatments

Find out the technical details and
select your Telescopic Rail.

ProductSectionHardenedExtractionRigidityMaterialRolling ElementsLoad capacity [n]
ASN
STEEL
BALLS
88494
DE
STEEL
BALLS
15512
DS
STEEL
BALLS
38018
DSC
STEEL
BALLS
11058
DBN
STEEL
BALLS
2662
DMS
STEEL
BALLS
39624
DSE
STEEL
BALLS
11344

Where’s your challenge?

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Our Experts can solve your challenges

Select your country

Ask Rollon

Our Experts can solve your challenges