Report

With the global population rising and environmental conditions becoming more unpredictable, the agricultural sector faces unprecedented challenges. Greenhouses and vertical farms offer a sustainable solution to year-round crop production. Central to these modern agricultural systems is automation, particularly the use of AGVs (Automated Guided Vehicles) and AMRs (Autonomous Mobile Robots), powered by linear motion solutions. This article explores the role of linear motion solutions in enabling AGVs and AMRs to operate effectively, focusing on how Rollon’s portfolio addresses the unique challenges of the sector.

In the face of climate change, urbanization, and the need for food security, Controlled Environment Agriculture (CEA), such as greenhouses and vertical farms, emerged as vital innovations in agriculture. These systems enable year-round production of fruits, vegetables, and alternatives to animal proteins while maximizing yield per square meter and minimizing the use of natural resources.

Greenhouses and vertical farms ensure stable growing conditions through precise management of temperature, light, humidity, and CO₂ levels. This translates into greater reliability in food production, improved sustainability, and reduced dependence on arable land. However, to remain economically viable and consistently productive, these facilities must operate with exceptional efficiency, minimizing labor and resource input while maintaining high output quality.

The role of AGVs and AMRs in CEA

To meet these high standards, many vertical farms and greenhouses are turning to automation – most notably, robotic systems such as AGVs and AMRs. These technologies are redefining how agricultural tasks are performed, enabling 24/7 productivity with a high degree of accuracy and traceability.

AGVs (Automated Guided Vehicles) are typically used to move materials or plants across controlled environments, guided by predefined paths and relying on laser or camera-based navigation. AMRs (Autonomous Mobile Robots) are equipped with onboard sensors, vision systems, and AI algorithms that allow them to dynamically understand and adapt to their surroundings.

Both these solutions are ideal for operations such as harvesting, monitoring, de-leafing, and crop protection.

Together, AGVs and AMRs:

  • Optimize labor usage by handling repetitive or hazardous tasks.
  • Enable precise and timely crop care.
  • Reduce human error.
  • Increase overall operational efficiency.
  • Enhance traceability and data collection for better crop management.
Linear motion solutions for AGVs & AMRs in vertical farming and greenhouses

Robotic systems are used in vertical farms and greenhouses to perform several tasks, like seeding, watering, pruning, harvesting, de-leafing or monitoring.

The challenges faced by robotic systems

Despite their advantages, AGVs and AMRs must operate under challenging conditions in vertical farms and greenhouses. These include:

  • High humidity and condensation that can compromise electrical components and mechanical reliability.
  • Exposure to fertilizers and chemicals that may cause corrosion.
  • Dust, soil, and organic debris that can accumulate and impair motion systems.
  • Constant vertical and horizontal motion, often in tight or misaligned spaces.
  • Vibration and load fluctuations, especially during transport and harvesting tasks.
  • Safety and contamination control, as robotic systems must not pose a risk to crops or personnel.

To overcome these hurdles, every component of the robotic system – including linear motion systems – must be engineered for durability, resistance, and performance.

Linear motion solutions for AGVs and AMRs

Linear motion components are essential to the performance of AGVs and AMRs. They allow robotic systems to execute precise linear, curved, or telescopic movements across axes – whether positioning robotic arms, adjusting sensor arrays, or extending harvesting modules.

Rollon provides a robust portfolio of linear, telescopic, and curved motion solutions tailored to the unique demands of controlled environment agriculture.

Telescopic rails

Rollon’s telescopic rails support partial, full, or over-extension with high load capacities. Available in stainless steel and equipped with ball or bearing elements, these rails are ideal for extendable components in AGVs and AMRs operating in confined or corrosive environments.

Linear guides

From the self-aligning Compact Rail to the high-performance Mono Rail and Rollon® Nadella V-Line guides, Rollon offers solutions that provide smooth, accurate, and durable motion even in dirty or chemically aggressive settings, thanks to corrosion-resistant materials. Particularly, the shape of Nadella’s V-Line guides, with induction-hardened raceways and stainless-steel rails and bearings, are particularly suitable for high-load applications in dusty environments.

Linear actuators

Rollon’s linear actuators are designed to meet various precision and dynamic performance requirements:

  • ELM actuators: Belt-driven, compact, and sealed for dirty environments. Available also in a corrosion-resistant version, these actuators can be pressurized to improve airtightness and avoid entry of contaminants, as well as contaminating the environment.
  • TH actuators: Ball-screw driven for highly precise motion, with protective strips for internal components.
  • Cobot Transfer Units: Plug-and-play system that extends the reach of collaborative robots with minimal setup, allowing more complex tasks within the same footprint.

Ball screws

To meet the precision and load-handling requirements of automated tasks in vertical farms and greenhouses, Rollon also offers a wide range of ball screws with varying diameters, suitable for different load and accuracy demands, like the XL Xtrem Load or the XP Xtrem Position ball screws.

These ball screws ensure smooth, repeatable motion and are ideal for applications that require high positioning accuracy and efficiency over long duty cycles. Additionally, Rollon can supply complete assemblies that combine the ball screw with a monorail linear guide, creating a compact and reliable motion system.

Connect with Rollon Group

As agriculture continues to evolve, greenhouses and vertical farms will increasingly rely on automation to address labor shortages, boost productivity, and ensure sustainable food production. AGVs and AMRs are at the forefront of this transformation, but their success depends also on the reliability of the linear systems that power their movements.

Linear motion solutions from Rollon provide the strength, flexibility, and customization needed to thrive in these challenging environments. From telescopic rails to precision actuators, Rollon enables smart, sustainable automation, paving the way for the farms of the future. Contact us to learn more about our solutions.

Connect with Us

Related product line

Select a product to learn more

Linear guides with ball bearing roller

Compact Rail & Compact Rail Plus

2
Self-aligning linear guides with bearings and a C-profile made of cold-drawn carbon steel, with induction hardened and ground raceways.

Mono Rail

1
Re-circulating ball profiled linear rails with high load capacity

V-Line

2
Cold drawn V-shaped guides with hardened raceways and v-shaped ball bearings allowing high-duty cycle performance even under heavy load capacities.
Full extension telescopic railsFull extension telescopic railsFull extension telescopic railsFull extension telescopic railsFull extension telescopic railsFull extension telescopic railsFull extension telescopic railsFull extension telescopic railsFull extension telescopic railsFull extension telescopic railsFull extension telescopic railsFull extension telescopic railsFull extension telescopic rails

Full Extension

28
Telescopic slides composed of three elements with different intermediate profile geometries for high rigidity and extensions of 100% of rail length.
Clean-Room-Linear-ActuatorSpeedy-Rail-SAR-Belt-driven-actuatorECO-System-Belt-driven-linear-actuatorTelescopic Linear ActuatorUniline-A-Belt-driven-Linear-ActuatorModline-MCH-Belt-driven-linear-actuator

Belt driven linear actuators

22
Rollon belt driven linear actuators combine performance, strength and versatility. Ideal for harsh environments and limited space, they offer high speed and precision, with steel re-enforced driving belts.
Ballscrew-driven-linear-actuatorsPrecision-System-TTPrecision-System-TVPrecision-System-TVSNadella-AXNP-S

Ball screw driven linear actuators

9
The Rollon range of ball screw linear actuators are designed to provide extreme precision and repeatability in linear movements, making them ideal for industrial automation, packaging and robotics.

Cobot Transfer Unit

1
A full range of Transfer Units for improving the reach of each size of UR Cobots.

IML / HDL / PKL

High dynamics and high load ball screws for injection molding machines, presses and other heavy duty applications operated by electric servo drive in extreme conditions.

Complex

High precision ball screws for high dynamics machine tools with efficient rigidity requirements and extreme duty cycles. Oriented to improve machining times in productively demanding sectors such as automotive, aeronautics, die mold processing machines,and many others.
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
Report Linear motion solutions for AGVs and AMRs in vertical farming and greenhouses
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
Report How To Choose The Right Telescopic Bearing
Report Telescopic rail for railway and vehicle applications
White paper Rollon Linear Guides for the Train Industry
Whitepaper Anticorrosive Coatings Protect Train Components
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
Report How To Choose The Right Telescopic Bearing
Application Note Self-Aligning Linear Guides For Aircraft Seating
Report New Telescopic Rails For Aircraft Interiors Reduce Weight
White paper White Paper: Preventing corrosion with stainless-steel and other motion components
White paper White Paper: linear and curvilinear guides and systems for architectural and furnishing applications
Application Note Showering Guests with Luxury
Application Note Retail Expansion Demands Unique Motion Control Solution
Case Study Enabling mobility through engineering: A custom linear motion solution for a Paralympic athlete's vehicle
White paper White Paper: Preventing corrosion with stainless-steel and other motion components
Case Study Case study: Rod ends for agricultural machines
Report Telescopic rail for railway and vehicle applications
Application Note Linear Bearing System Adds Critical Extra Space to Mobile Hospital Design
Report Linear Guide Alternatives
Case Study Rollon precision system solution helps JR Automation deliver increased medical device assembly speed
White paper Linear motion in robotics and automation: Overview and trends
Tech Talks Cleanroom-ready linear motion, engineered for precision
White paper Choosing linear motion components for medical equipment
White paper White Paper: Preventing corrosion with stainless-steel and other motion components
Report Linear movement in the pharmaceutical and medical industry: the seventh axis for clean rooms
Tech Talks Cleanroom-ready linear motion, engineered for precision
Case Study High-tech distributor taps Rollon for electronics machine
Case Study How Rollon actuators helped a Korean multinational corporation automate its battery cell manufacturing process
White paper Applications for industrial grade telescopic rails
Case Study CNC Solutions and Rollon: Advancing robotic automation for heavy-duty applications
White paper Differences between ball screws for heavy equipment, automation, and machine tools
Report Monorail linear guide for high-load applications
Report Linear motion solutions for AGVs and AMRs in vertical farming and greenhouses
How to How to choose a rod end: A technical guide for design engineers
White paper Linear motion in robotics and automation: Overview and trends
Case Study Midwest Engineered Systems (MWES) and Rollon: Advancing automation in heavy-duty material handling
White paper Applications for industrial grade telescopic rails
Case Study Automating a production line for the transport and machining of electrical wires
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges