myRollon, Rollon'un doğrusal ve döner hareket çözümlerinin seçimini ve yapılandırmasını basitleştirmek için tasarlanmış dijital çalışma platformudur.
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
Karşılaştığınız Zorluk

How to Prevent Telescoping Rails From Jamming in Vertical Application

Nasıl

Heavy-duty telescopic rails are an attractive option for many industrial applications, with models offering full or partial extension and a variety of cross sections and intermediate elements. However, these versatile guides have their limitations. Machine designers encounter the most significant limitation — cage creep — when using standard ball bearing telescopic slides that have ball cages.

 

Cage creep is particularly troublesome for automated machinery — and it can happen fast. It occurs when the cage and balls fall out of phase, creeping into the rail. When the balls move, the rail’s short strokes can jam the motor before the guide reaches full extension. In other cases, the machine can slam through its motion. Either way, the rail can bend, or the rail stops can sheer off, causing the ball bearings to fall out. The rails themselves can even sheer off. Vertically oriented rails are the most common reason for cage creep because they create extra gravitational forces that cause the balls to shift downward.

Avoiding Cage Creep With the Right Telescoping Guides

When it comes to solving cage creep, you have a few options. You can opt for a non-telescoping rail or even try a do-it-yourself approach. However, some telescopic rails are constructed to handle cage creep. For example, roller bearing telescopic rail products like our Telerace TLQ, TQN or TQAX rails are well-suited for industrial applications requiring vertical telescopic motion. Instead of rollers that float inside the cage, these bearings feature a cageless design with hard-mounted rollers to eliminate short strokes. And their I-beam shape allows them to hold loads in all directions.

Our Telerace family of telescopic guides is desirable for high-frequency applications like motorized automation. In addition to solving cage creep, the TLQ, TQN and TQAX rails also feature:

  • A square cross-section to achieve good load capacities
  • Compact size and light weight for vertical orientation
  • Sealed rollers to resist contamination
  • Long lifetime without wear
  • Surface treatments to resist corrosion

These guides are available in sizes up to 43 millimeters and maximum stroke lengths of 1,970 millimeters.

Mount Telescoping Guides Vertically Without Cage Creep

In motorized automated machines, vertically mounted guides can develop cage creep issues that can cause serious damage. To avoid cage creep, consider cageless telescoping guides with hard-mounted rollers and an I-beam shape. Telescoping guides like our TLQ, TQN or TQAX can prevent cage creep and stand up to harsh industrial conditions to ensure long, reliable operation.

For more information on Rollon’s Telerace telescopic rails, visit our product page.

Visit Product Page

Solutions by Industries

  • Herşey
  • Tıp
  • Ambalajlama ve lojistik
  • Demiryolu
  • Havacılık
  • İnşaat ve Mobilya
  • Endüstriyel Makineler
Report İlaç ve tıp endüstrisinde doğrusal hareket: temiz odalar için yedinci eksen
White paper Korozyon: ihtiyaçlarınız için doğru işlem
White paper Doğrusal sistemlerin yanlış hizalanması nasıl telafi edilir
SPEEDY RAIL, AKILLI VE "DAİMİ" LİNEER RAY
White paper YABANCI MADDE SORUNLARI İÇECEK ENDÜSTRİSİ OTOMASYONUMU ETKİLİYOR: NE YAPABİLİRİM?
Report Performans Sağlayan Teknoloji: Rollon’un Speedy Rail Lineer Kılavuzları
Report İlaç ve tıp endüstrisinde doğrusal hareket: temiz odalar için yedinci eksen
White paper YABANCI MADDE SORUNLARI İÇECEK ENDÜSTRİSİ OTOMASYONUMU ETKİLİYOR: NE YAPABİLİRİM?
Report Intralojistik: Rollon rayları ile zamanında teslimatlar
Report Demi̇ryollari sektöründe i̇ndüksi̇yonla sertleşti̇rmeni̇n sağladiği avantajlar
Report Yukarıdan sarkan yükleri teleskopik kılavuzlarla hareket ettirme: Rollon’unmeydan okuması
Report X-Rail Li̇neer Raylara sahi̇p lüks Duşlar
Report Performans Sağlayan Teknoloji: Rollon’un Speedy Rail Lineer Kılavuzları
Report Tıbbi görüntüleme: güvenli ve doğru uygulamalar için Rollon rayları
Report 3B bi̇yoyazici i̇çi̇n Rollon Li̇neer Aktüatörler
Report Rollon portal si̇stemi̇ i̇le seçme ve yerleşti̇rme i̇şlemi̇: i̇şte neden kullanişli olduğu
Report Bartell Machinery kartezyen robotlari kullaniyor
Nasıl How to Prevent Telescoping Rails From Jamming in Vertical Application
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics