Features
- Stocked standardized components allow the creation of various oval or rectangular circuits, without the need for specific machining or complex assembly.
- The system operates with a maximum speed 2 m/s and an acceleration of up to 25 m/s², while the belt drive and double-row ball bearings ensure smooth travel, allowing for and high-frequency operation.
- The ground raceways minimize friction and vibration, helping ensure smooth, quiet and accurate motion with a repeatabilty of ±0.05 mm
- Nitrided raceways, combined with optional wipers or automatic lubrication, provide long-lasting protection against wear and corrosion.
- The option to receive the system fully assembled or as separate elements streamlines installation and helps reduce lead times.
Available Versions
- All
- Aerospace
- Building and Furniture
- Electronics
- Food & Beverage
- Industrial Machines
- Machine Tool
- Healthcare
- Material Handling
- Packaging
- Railway
- Robotics & Automation
- Special Vehicles
- Vertical Farming

Linear guides
Linear actuators
XP Xtrem Position
Rod ends
Telescopic rails
Multi-axis
XL Xtrem Load
Spherical plain bearings
Curved guides
Robot transfer units
XT Xtrem Transport
Needle roller bearings
Cam followers
Circular systems
Rollon RB
Locknuts and rings
Aerospace
Building and Furniture
Electronics
Food & Beverage
Healthcare
Industrial machines
Machine tool
Material Handling
Packaging
Railway
Robotics & Automation
Special Vehicles