All industry specific competences

Specific solutions for Packaging applications

Steady material flow

In the packaging sector, efficiency is measured in terms of productivity, reliability, performance and safety. The ability of an asset to support high-volume operations and reduced production time means immediate savings. The reliability of selected components also ensures the reduction of maintenance costs and increased plant productivity.

Rollon ensures efficiency in the Material flow and offers cost-effective solutions, modular automation systems and tailored implementation. The linear components are suitable for all applications in which dynamic processes are required, long travels must be covered or large loads are to be moved fast

Straightforward, fast and inexpensive. Portal and gantry systems as well as Cartesian pick-and-place systems that pick up and exactly position high forces and moments are a given for Rollon. Even in environments with abrasive dusts and continuous use, the linear systems achieve a long service life.

Customizable

Every packaging is different. This is why we offer you a tailored solution according to your specific needs and those of your customer.

Reliable

Machines work tirelessly. Our solutions do, too, ensuring productivity and efficiency over time.

High-performing

We guarantee repeatability and quality, achieving the speed and acceleration required, even in fast-paced environments.

Related products

Linear guides with ball bearing roller

Compact Rail

Precise and robust linear roller guide. The most tolerant self-aligning guide of the market.
Select the size
CAD File Datasheet

E-Smart System

Compact linear actuator with a simplified design. Top-selling serie for its speed of implementation.
Select the size
CAD File Datasheet
xyzg-ldf

2XYZ ESMART+ RSMART+SSMART

3D gantry with light-weight Z axis for payloads up to 60(*) kg. Speed/Acceleration up to 2,5 m/s and 8 m/s²
Select the size
CAD File
maintenance free rod ends

Tesno ®

Chiavette Unificate maintenance free rod ends. Sliding execution. Ideal for high temperature applications and in case of dynamic load peaks.
Select the size

Certifications

Our process and solutions’ quality guaranteed by global level certifications.

Media

Ask Rollon

Subscribe

Join the Rollon World and get our monthly update in your inbox

Subscribe to our newsletter

test test test
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges