The Mono Rail Plus FAST Delivery Program allows you to receive linear guides in as quickly as 24 hours so you can keep production going steady. See for yourself by putting your current linear guide up against the Mono Rail Plus in our comparison chart. Our product offers a drop in replacement to linear guides with long lead times. We can have some of our guides to you the next day.

Mono Rail Plus is a profiled rail for high precision under high loads. Four rows of balls run in the self-lubricated slider. The running surfaces of the sliders and rails are hardened and ground. Other features include:
- Sizes from 15mm to 45mm
- Standard and long sliders, with and without flange
- Different precision and preload classes
- Fixing holes from the bottom also available
The running grooves are ground in a semicircular profile and have a contact angle of 45° in O arrangement to ensure the same load capacity in all principle directions. The use of large steel balls enables high load and moment capacities.
For more information and technical data, visit our product page.

Linear guides
Linear actuators
XP Xtrem Position
Rod ends
Telescopic rails
Multi-axis
XL Xtrem Load
Spherical plain bearings
Curved guides
Robot transfer units
XT Xtrem Transport
Needle roller bearings
Cam followers
Circular systems
Rollon RB
Locknuts and rings
Aerospace
Building and Furniture
Electronics
Food & Beverage
Healthcare
Industrial machines
Machine tool
Material Handling
Packaging
Railway
Robotics & Automation
Special Vehicles