Tuesday 5 August 2025
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
Engineering excellence

Shuton-Ipiranga designs and manufactures precision ball screws for several sectors. The ball screw type ranges from diameter 20 to 160 mm, lead from 5 to 80 mm, and shaft length up to 15 meters in a single piece. Ball screws are manufactured according to tolerance grades ISO 1-3-5-7. We deliver different types of preloaded and non preloaded nuts, and different types of ball recirculation systems.

XP Xtrem Position

XP Xtrem Position

Product families
2
Xtrem Position high performance ball screws are designed for production technologies, with special focus on the linear drives in all hight precision positioning applications such as in machine tool applications.
Discover the solutions
XL Xtrem Load

XL Xtrem Loads

Product families
1
Xtrem Load high dynamics and high load ball screws are designed for heavy duty applications, with special focus on high load actuators in injection molding, energy, elevation systems and presses among others.
Discover the solutions
XT Xtrem Transport

XT Xtrem Transport

Product families
2
Xtrem Transport high efficiency ball screws are designed for automation applications and are offered in precision and rolled options. XT  ball screws put a strong emphasis on integrability and interchangeability.
Discover the solutions

Ask Rollon

Your Challenges

Whatever challenge you’re facing, we got your back.
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
test test test
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges