Thursday 4 September 2025
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
Case study: Rollon supplies gantry system and RTU for Sangsin ENG’s brake pad production machines
4 September 2025
Case study: Rollon supplies gantry system and RTU for Sangsin ENG’s brake pad production machines
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
All industry specific competences

Specific solutions
for robotics & automation applications

Reliable linear motion solutions for industrial automation

The robotics and automation industry is evolving rapidly, driving demand for linear motion systems that operate continuously and reliably, even under demanding conditions. Many automated applications require handling heavy loads and sustaining high-duty cycles, making robust and long-lasting solutions essential.

Rollon solutions combine reliability, high performance, and low maintenance to support smooth, secure operation over time. Designed to withstand continuous use, they help ensure maximum precision and speed while enhancing productivity and minimizing downtime.

 

Reliable

Thanks to advanced materials and components, our systems minimize wear, friction, and maintenance requirements, helping reduce costs and enhance efficiency.

Fast and precise

Rollon solutions enable smooth, controlled motion, improving accuracy and supporting an uninterrupted production flow.

Seamless integration

Customizable for easy mechanical and system integration, our products are compatible with leading robotics providers to optimized performance.

Related products

YZ PAR+PAS

Robust Y-Z Portal with Cam roller guides for long strokes application and payloads up to 800 Kg.
Select the size
CAD File
RTU - Rack & Pinion

RTU- Rack & Pinion

Robotic Transfer Unit with aluminium body, rack and pinion drive for robots up to 1500 Kg.
Select the size
CAD File Datasheet
cobot-transfer-unit

Cobot Transfer Unit

A full range of Transfer Units for improving the reach of each size of UR Cobots.
Select the size
CAD File Datasheet

AXNR

Combines flexibility and ease of installation for linear motion circuits. Equipped with recirculating ball bearings to support high loads.
Select the size
Datasheet

Certifications

Our process and solutions’ quality guaranteed by global level certifications.

Media

Case Study Case study: Rollon supplies gantry system and RTU for Sangsin ENG’s brake pad production machines
Report Linear motion solutions for AGVs and AMRs in vertical farming and greenhouses
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
test test test
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges