Tuesday 5 August 2025
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
All industry specific competences

Specific solutions
for special vehicles applications

Robust and durable performance

Many applications in utility vehicles would not be possible without linear technology: it enables the adjustment of seats in excavators and road rollers, facilitates the handling of stretchers and trolleys in ambulances, or gives firefighters fast access to their equipment.

For the development of customized solutions for all types of highly specialized vehicles, all mechanical components must be carefully selected. This applies to moving parts such as telescopic rail extensions and linear rails. So, in construction vehicles, particularly dirt-resistant linear rails for seat adjustments, sliding doors or moving control panels are employed. A backlash-free run even at maximum load is guaranteed by the extremely robust telescopic extensions.

Rollon’s linear technology is characterized by high load capacity, accuracy and longevity. Even under harsh conditions, the compact motion systems work reliably and precisely, ensuring mobility even in confined spaces.

 

Customizable

We create functional, tailored solutions, even in reduced space and with an extraction up to 200% of the length of the guide.

Resistant to harsh environments

Dust, contaminants, chemicals don’t scare us. We got your back even in the harshest environments.

High load capacity

Our products ensure performance and reliability, even under high loads.

Related products

Compact linear guide

Compact Rail

Precise and robust linear roller guide. The most tolerant self-aligning guide of the market.
Select the size
CAD File Datasheet
Curviline

Curviline

Curviline rail roller guide.
Select the size
CAD File Datasheet
Telescopic Rail DE

DE

Rigid and compact in height telescopic rail with full-extension.
Select the size
CAD File Datasheet

Are you looking for an higher degree of corrosion protection?

Rollon offers not only several anti-corrosion treatments but also a comprehensive range of AISI 316L, AISI 304, AISI 420-440 products and components, which can guarantee the highest levels of corrosion resistance.

Discover more

Certifications

Our process and solutions’ quality guaranteed by global level certifications.
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
test test test
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges