Tuesday 5 August 2025
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
News and events

Rollon launches new Cobot Transfer Unit (CTU) for enhanced performance and seamless integration

Innovation | 24 March 2025

Rollon announces the launch of a new Cobot Transfer Unit (CTU), which brings improved delivery times, enhanced compatibility, and optimized performance.

March 24, 2025. Rollon, a global leader in linear motion solutions, announces the launch of its new Cobot Transfer Unit (CTU), designed to push the boundaries of collaborative robot applications. With a series of key enhancements, the latest CTU model offers improved flexibility, easier integration, and increased performance, making it the ideal solution for automation processes requiring extended reach.

What’s new

The new CTU introduces a range of updates aimed at simplifying installation and maximizing efficiency. A transition to a new motor helps ensure reduced lead times, as it is readily available in stock. Additionally, the adoption of a 220V power supply—matching the voltage of Universal Robots—eliminates the need for industrial voltage, simplifying integration and reducing electrical complexities.

The revised match between CTU and robot sizes improves compatibility, now supporting the entire Universal Robots range, including the UR20 and UR30. The integration of the R-Smart actuator further enhances system stiffness and load capacity, helping ensure higher reliability in automation environments.

Rollon Cobot Transfer Unit (CTU) designed for extended cobot reach and seamless automation integration.

Rollon’s CTU is a turnkey system that includes an actuator, a gearbox, motor, electrical cabinet, and Rollon’s URCap software, which allows intuitive programming directly from the Universal Robots teach pendant.

“Our latest CTU reflects Rollon’s commitment to continuous innovation and customer-driven design,” says Andrea Tosi, VP Technology at Rollon. “By optimizing the system architecture, we have created a solution that delivers seamless integration with Universal Robots, greater flexibility, and improved efficiency. With this launch, we are empowering manufacturers with a robust, plug-and-play motion solution that extends the capabilities of cobots like never before.”

Plug-and-play solution for seamless integration

Rollon’s CTU is a turnkey system that includes an actuator, a gearbox, motor, electrical cabinet, and Rollon’s URCap software, allowing intuitive programming directly from the Universal Robots teach pendant. This enables users to control both the robot and the transfer unit through the same interface, eliminating the need for additional programming expertise.

With a steel-reinforced belt drive, extruded aluminium profile, and recirculating ball guides, the CTU offers high stiffness, lightweight construction, and strokes of up to 5500 mm, with extensions available upon request. The system also features various accessories for smooth integration, making it easy for customers to tailor the setup to their specific requirements.

The new Rollon’s CTU is designed to push the boundaries of collaborative robot applications.

Ideal for various applications

Designed for tasks such as light material handling, assembly, pick-and-place, and packaging, CTU’s compact design, easy installation, and flexible horizontal or vertical mounting support adaptability across diverse automation environments.

With these advancements, Rollon continues to set new standards in linear motion solutions, providing manufacturers with cutting-edge automation technology.

For more information on Rollon’s CTU, visit the product page to find out more.

 

Discover Cobot Transfer Unit

Contact Us
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges