Countries
User Area

Easyslide

Linear ball rails with single slider or multiple sliders

The Easyslide is a system of cold drawn steel linear rails with induction hardened raceways. The linear guides consists of an external 'C' profile linear rail and incorporated caged ball bearings.

  • Five rail widths: 22, 28, 35, 43 and 63mm
  • The sliders inside the linear rails ensure an exceptionally compact system
  • System high load capacity
  • Optimal operation even when shocks and vibrations are experienced
  • Multiple standard lengths available depending on the linear rail section (up to 2,000mm). Special lengths are available on request

The Easyslide product family includes compact size linear rails with caged ball bearings, fitted with one or more sliders per rail, to ensure high load capacity and long life. If more than one slider is used in the SN series, they can slide independently inside their own cages, or simultaneously in a single cage. The SNK series features rails with hardened and ground raceways. Variable slider strokes and lengths can be selected. All Easyslide linear guides are very easy to mount. 

Main fields of application for Easyslide linear guides:

  • Railway
  • Automotive
  • Packaging
  • Medical
  • Logistics
  • Industrial machinery
Reference Family
Product SN
Section Shape
Self-alignment ++
Slider Balls
Rollers
Anticorrosion easyslide ****
Rail shape
Hardened raceways
Maximum load capacity per slider [N] C 0rad 122000
C 0ax 85400
Max. dynamic load capacity [N] C 50 122000
Maximum moment [Nm] Mx 1120.7
My 8682
Mz 12403
Maximum speed [m/s]* 0.8
Maximum acceleration [m/s2]
Maximum rail length [mm] 1970
Operating temperature -20°C /+130°C
The information shown must be verified for the specific application.
For a complete view of technical data, please consult our catalogs on www.rollon.com.
* The maximum value is defined by the application.
** A longer stroke is available for jointed versions.
*** C 50
**** For more information, please contact Rollon.
Reference Family
Product SNK
Section Shape
Self-alignment +
Slider Balls
Rollers
Anticorrosion easyslide ****
Rail shape
Hardened raceways
Maximum load capacity per slider [N] C 0rad 10858
C 0ax 7600
Max. dynamic load capacity [N] C 50 10858
Maximum moment [Nm] Mx 105
My 182
Mz 261
Maximum speed [m/s]* 1.5
Maximum acceleration [m/s2]
Maximum rail length [mm] 2000**
Operating temperature -20°C /+70°C
The information shown must be verified for the specific application.
For a complete view of technical data, please consult our catalogs on www.rollon.com.
* The maximum value is defined by the application.
** A longer stroke is available for jointed versions.
*** C 50
**** For more information, please contact Rollon.
  • Available for the SN series linear rails: 22, 28, 35, 43, 63
  • Available for the SNK series linear rails: 43
  • Rail induction hardened raceways
  • Ground raceways for the SNK series
  • Cold drawn steel rails and sliders
  • Hardened steel ball bearings
  • Rail max. operating speed 1.5 m/s (for the SNK series)
  • Temperature range for the SN series from -20 °C to +170 °C
  • Temperature range for the SNK series from -20 °C to +70 °C
  • Electro-galvanized in compliance with ISO 2081. Alternative corrosion protection treatments available on request
  • Linear precision 0.1mm/m of stroke     

Do you have a question about Easyslide?

We would be happy to help.

    the processing of my personal information

    * Mandatory fields