Monday 8 September 2025
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
A lasting collaboration: Rollon supports Skyward and the Orion rocket at EuRoC 2025
8 September 2025
A lasting collaboration: Rollon supports Skyward and the Orion rocket at EuRoC 2025
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
Case study: Rollon supplies gantry system and RTU for Sangsin ENG’s brake pad production machines
4 September 2025
Case study: Rollon supplies gantry system and RTU for Sangsin ENG’s brake pad production machines
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
Educationals

Rod Ends in the Material Handling Industry: Reliable Components for Modern Systems

In the material handling industry, speed, precision, and reliability are essential. From compact warehouses to large-scale logistics operations, the components that enable smooth and continuous movement are more important than ever. Among these, rod ends play a key role in enhancing performance across a wide range of material handling systems.

Challenges in Material Handling and Storage Applications

Material handling environments are defined by rapid production cycles, shrinking footprints, and the need for highly reliable operation. Whether it’s robotic palletizers, conveyor diverters, or stacker cranes, systems must operate under dynamic conditions such as variable loads, oscillating movements, and long-duty cycles.

Misalignment is a frequent issue, components are rarely aligned with perfect precision, and even small deviations can introduce unwanted side loads that affect stability. In tightly packed material storage areas, the margin for error is minimal, making precision and flexibility essential.

Moreover, contamination and limited lubrication are common challenges. Dust, debris, and infrequent maintenance schedules demand robust components that continue to perform without constant service.

Why Precision Components Matter in Material Handling Systems

In material handling systems, precision mechanical elements help maintain alignment, reduce wear, and ensure smoother operation over time. Rod ends thanks to their ability to accommodate angular misalignment are vital in preserving performance and preventing equipment failures.

By absorbing deflections and compensating for imperfect geometries between moving parts, rod ends increase the operational resilience of machinery. This is especially crucial in high-throughput environments where downtime is costly and reliability is non-negotiable.

How Rod Ends Support Automated Material Handling Systems

Rod ends are articulating joints designed to allow both rotational and angular movement between connected parts. This flexibility makes them ideal for use in automated material handling systems, where components are frequently in motion, and the direction or angle of force may vary continuously.

Whether used in fork attachments, gantry grippers, or shuttle cars, rod ends help accommodate dynamic loads and oscillatory motions without compromising on alignment or structural integrity.

Reducing Misalignment and Improving Operational Continuity

A key benefit of using rod ends in material handling applications is their capacity to correct for misalignment. This not only reduces mechanical stress but also helps avoid deformation and uneven wear.

Rod ends also improve vibration damping and motion consistency, two very important features in maintaining the reliability of automated material handling systems. By minimizing friction and absorbing mechanical inconsistencies, they ensure smoother performance and longer equipment life, especially in harsh industrial settings.

Rollon Solutions for the Material Handling Industry

Rollon offers a wide portfolio of rod ends engineered specifically for the demands of the material handling industry. Designed to withstand heavy loads, contamination, and constant use, these components are built to deliver long-term performance with minimal maintenance.

The TESNO rod ends series is tailored for use in high temperature environments, with dynamic peak loads and limited oscillations. For applications requiring extreme mechanical strength and high load capacity, Rollon’s Classic  Line of heavy duty rod ends delivers exceptional resistance to loads and wear.

Rollon’s Premium line is suitable for high speed and moderate loads applications, while Rollon’s Tescubal line is suitable for medium loads and complete revolutions at moderate speeds.

Whether deployed in robotic systems, automated lifts, or horizontal transfer units, Rollon rod ends provide improved alignment, reduced friction, and greater consistency. All of this supported by engineering support and customized solutions, each component can be adapted to meet specific project requirements in the material handling space.

FAQs

What role do rod ends play in material handling systems?

Rod ends allow angular and rotational movement between mechanical parts, enabling smoother operation and compensating for misalignments in material handling systems.

How do rod ends improve the efficiency of an automated material handling system?

They reduce vibration, correct misalignment, and minimize wear, leading to more consistent motion and less downtime in automated material handling systems.

Why are rod ends important in the material handling industry?

Because they enhance reliability, reduce maintenance needs, and support the demanding conditions typical in the material handling industry, making them essential for high-performance systems.

Related product line

Select the product line and start selecting

Premium Line

Durbal Premium Line heavy duty rod ends in accordance with DIN ISO 12240-4 consist of a housing, and inner ring with integrated self-aligning roller or ball bearing. Ideal for high-speed applications.

Basic Line

Durbal Basic Line rod ends in accordance with DIN ISO 12240-4 consist of a heat-treated steel housing with a pressed spherical plain bearing. Maintenance free rod ends, ideal for high-temperature applications.

Classic Line

Durbal Classic Line heavy-duty rod ends. Sliding execution. Maintenance free or required and ideal for heavy load applications.

Tesno ®

Chiavette Unificate maintenance free rod ends. Sliding execution. Ideal for high temperature applications and in case of dynamic load peaks.

Tescubal ®

Chiavette Unificate heavy-duty and high-precision rod ends. Sliding execution. Maintenance free. Ideal for heavy loads and high-speed applications.
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
  • Food & Beverage
Case Study Case study: Rollon supplies gantry system and RTU for Sangsin ENG’s brake pad production machines
Report Linear motion solutions for AGVs and AMRs in vertical farming and greenhouses
White paper Applying linear motion components in tertiary packaging machinery
Tech Talks Understanding Axial vs Radial Loads in Linear Guides
Case Study Rollon precision system solution helps JR Automation deliver increased medical device assembly speed
How to How to choose a rod end: A technical guide for design engineers
Case Study Case study: Rollon supplies gantry system and RTU for Sangsin ENG’s brake pad production machines
Report Linear motion solutions for AGVs and AMRs in vertical farming and greenhouses
How to How to choose a rod end: A technical guide for design engineers
White paper Linear motion in robotics and automation: Overview and trends
Case Study Midwest Engineered Systems (MWES) and Rollon: Advancing automation in heavy-duty material handling
White paper Applications for industrial grade telescopic rails
How to How to choose a rod end: A technical guide for design engineers
White paper The critical role of linear motion solutions in industrial machinery
White paper Applications for industrial grade telescopic rails
White paper Differences between ball screws for heavy equipment, automation, and machine tools
Case Study Turn-Key Solutions and Rollon: Engineering a robotic solution for an automated storage system
Report Monorail linear guide for high-load applications
How to How to choose a rod end: A technical guide for design engineers
Case Study Case study: How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
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
MiniRoller Rail and ELM: Rollon’s answers to the Meat processing industry
Case Study How Rollon helped a food company handle leavened doughs safely and effectively
White paper CONTAMINANT ISSUES ARE AFFECTING MY BEVERAGE INDUSTRY AUTOMATION: WHAT CAN I DO?
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges