High repeatability and accuracy
Smart System actuators have a
repeatability accuracy of ±0,005 mm



Simple and safe maintenance
Thanks to separate lubrication
for ball screw drive and guides

Space saving
The incredibly compact structure of Precision System actuators makes them
the ideal solution for applications where space is fundamental.


High protection for dirty environments
Find out the technical details and
select your Precision System.
Product | Linear Motion System | Driving | Protection | Load capacity [n] | Max. Speed [m/s] | Max. Acceleration [m/s2] | Repeatability Accuracy [mm] | |
---|---|---|---|---|---|---|---|---|
TH |
BALLS |
BALL SCREW |
SEMI-PROTECTED |
32600 |
2 |
± 0,005 |
||
TT |
BALLS |
BALL SCREW |
SEMI-PROTECTED |
30500 |
2,5 |
± 0,005 |
||
TV |
BALLS |
BALL SCREW |
SEMI-PROTECTED |
11538 |
2,5 |
± 0,01 |
||
TVS |
BALLS |
BALL SCREW |
SEMI-PROTECTED |
66300 |
1 |
5 |
± 0,02 |

Where’s your challenge?
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
Ask Rollon
Our Experts can solve your challenges