Key criteria for selecting linear motion solutions for high loads and speeds
11 June 2026
Key criteria for selecting linear motion solutions for high loads and speeds
Read all
Need to contact us?
Connect with Rollon
Connect with Rollon
News and events

Rollon unveils CLTA, a modular circular solution engineered for flexibility and quick assembly

Innovation | 2 February 2026

Rollon introduces CLTA, a new belt-driven circular system engineered to support oval and rectangular motion paths. Built on the robust CLT track platform, CLTA offers a modular, configurable architecture for applications requiring controlled dynamics, durability, and streamlined integration.

February 2, 2026 — Rollon, a global leader in linear motion solutions, announces the launch of CLTA, a modular belt-driven circular system designed to deliver reliable performance in applications involving moderate loads and speeds. Developed from the proven CLT track, CLTA enables the creation of oval and rectangular trajectories using standardized components that can be combined without special machining or complex assembly steps.

At the core of the system is a three-level base that hosts the pulleys and belt, providing a stable and rigid foundation. This architecture supports high structural integrity while allowing users to configure the system with ease. CLTA can be supplied as individual components for integration into existing machines or as a fully assembled unit, helping reduce lead times, simplify customization, and provide cost-efficient implementation.

Ideal applications include test and inspection lines, bottling and packaging systems, high-speed conveyors, medical equipment, and multi-station assembly processes, where consistent motion, long service life, and flexibility are key performance drivers.

“The launch of CLTA marks another step forward in expanding our range of highly modular circular systems,” says Andrea Tosi, VP Technology at Rollon. “With CLTA, we are offering a versatile and robust architecture that supports modern automation challenges while maintaining the precision and reliability that define our engineering approach.”

CLTA

Rollon’s CLTA is a belt-driven circular system engineered to support oval and rectangular motion paths.

Key benefits

CLTA integrates several design features that help ensure smooth, durable operation. The raceways are ground to minimize friction and vibration, promoting quiet and consistent motion. They undergo nitriding heat treatment, increasing surface hardness and resistance to wear and corrosion. This contributes to long-term performance stability, even under demanding operating conditions.

Carriages can be equipped with lubricated wipers for environments exposed to dust or contaminants. For more dynamic applications, an automatic lubrication system can be integrated through transverse holes that deliver lubricant directly into the raceways, reducing maintenance requirements and supporting optimal performance over time.

For applications requiring precise repeatability, optional carriage indexing provides accurate, controlled positioning along the motion path.

With the introduction of CLTA, Rollon continues to strengthen its portfolio of high-performance linear and circular motion solutions, reaffirming its mission to deliver reliable, application-driven products that evolve with the needs of modern automation.

Want to learn more about CLTA? Contact our technical team for details.

Connect with Rollon

Contact Us

You may also like

Innovation SEW-EURODRIVE UK and Rollon UK join forces to offer fully integrated motion solutions to British industry
Corporate We’re Ready. Are You?
Corporate The Timken Foundation, with Rollon’s local support, funds a greenhouse and veranda for the Corte Crivelli volunteer association

Subscribe

Join the Rollon World and get our monthly update in your inbox

Subscribe to our newsletter
Rollon - Motion Technology for All Types of Automation

For over 50 years Rollon has specialized in the production and development of linear motion systems, adopted worldwide in all those sectors where product performance, efficiency and reliability are essential. With the acquisition by The Timken Company of Nadella, Chiavette Unificate, Durbal, Shuton-Ipiranga, and Rosa Sistemi, Rollon is now able to offer its customers an even more comprehensive product range – from linear components, actuators and systems to ball screws and rotational units.
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges