Features
- Stocked standardized components allow the creation of various oval or rectangular circuits, without the need for specific machining or complex assembly.
- The system operates with a maximum speed 2 m/s and an acceleration of up to 25 m/s², while the belt drive and double-row ball bearings ensure smooth travel, allowing for and high-frequency operation.
- The ground raceways minimize friction and vibration, helping ensure smooth, quiet and accurate motion with a repeatabilty of ±0.05 mm
- The option to receive the system fully assembled or as separate elements streamlines installation and helps reduce lead times.
Available Versions
- All
- Building and Furniture
- Electronics
- Food & Beverage
- Healthcare
- Industrial Machines
- Machine Tool
- Material Handling
- Packaging
- Railway
- Special Vehicles
- Robotics & Automation
- Vertical Farming

Linear guides
Linear actuators
XP Xtrem Position
Rod ends
Telescopic rails
Multi-axis
XL Xtrem Load
Spherical plain bearings
Curved guides
Robot transfer units
XT Xtrem Transport
Needle roller bearings
Cam followers
Circular systems
Rollon RB
Locknuts and rings
Aerospace
Contract & Building
Electronics
Food & Beverage
Industrial machinery
Healthcare
Machine tool
Material handling
Packaging
Railway
Robotics & Automation
Special Vehicles