• GBR
  • Download area
  • myRollon
  • Search
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
  • GBR
  • Download area
  • myRollon
  • Search
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
Wednesday 16 July 2025
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
How to choose a rod end: A technical guide for design engineers
26 June 2025
How to choose a rod end: A technical guide for design engineers
Case study: How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
25 June 2025
Case study: How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
Read all
Need to contact us?
Contacts
Contacts
News and events

Rollon launches H-Bot, a new gantry system with a compact design for high dynamics

Innovation | 22 July 2024

Rollon introduces H-Bot, a gantry system with a compact and highly versatile design, suitable for all applications requiring a small footprint and a high level of efficiency.

22 July 2024. Rollon announces the launch of its new gantry system, H-Bot. Designed to meet the needs of applications requiring a small footprint and a high level of efficiency, H-Bot stands out for its compact and highly versatile design.

The H-Bot system has two fixed motors on the X-axis with a single belt, motorised via pulleys and easily tensioned. This design helps ensure a coordinated and precise movement along the X and Y axes. The option of mounting the motors on either the front or rear heads, upwards or downwards, gives H-Bot extreme versatility. The absence of a motor on the Y-axis significantly reduces moving masses, decreasing vibrations and allowing high dynamics to be achieved. These features make H-Bot a light, compact and efficient solution.

“With the launch of H-Bot, Rollon continues to innovate in the field of linear motion, offering solutions that combine efficiency, precision and flexibility,” says Andrea Tosi, Chief Technology Officer at Rollon. “H-Bot was developed to meet the needs of industries that require high dynamics but, at the same time, extreme precision in movement.”

H-Bot is particularly suitable for handling light loads (up to 10 kg) that require a high level of precision, covering a wide operating area. It finds application in pharmaceuticals, food industry, laboratories, 3D printing and assembly, sorting and transfer processes.

Technical features

H-Bot features aluminium profiles and is available in size 06 (profile section: 64 mm). It features a toothed belt drive system and a guide system with three recirculating ball carriages – one for each of its three actuators, – which are automatically lubricated through an optional cartridge system or can be manually lubricated through grease nipples.

H-Bot offers a maximum stroke of 2500 mm in the X-axis and 1500 mm in the Y-axis, allowing a large working area. The maximum operating speed reaches 5 m/s, with a maximum acceleration of 50 m/s², ensuring high performance and dynamics. Accuracy is enhanced by a repeatability of ±0.1 mm. Mounting is horizontal and allows the Z-axis to be integrated, further increasing the versatility of the system.

It comes with several standard accessories to facilitate assembly, such as:

  • Levelling feet
  • Fixing system
  • Sensors for zeroing
  • Axial interface kits for three gearbox types
  • Automatic lubrication system
  • Cable chain for Z axis

The main advantages of H-Bot

H-Bot is characterised by its ability to sustain high dynamics, thanks to excellent acceleration in both axis directions. Its compact design and available strokes help to ensure coordinated and precise movement. The possibility of versatile motor mounting allows space optimisation, adapting to different application requirements. Thanks to the single-belt design and double motor on the X-axis, no drive shaft is required between the two actuators in X. In addition, the optional automatic cartridge lubrication system helps to ensure minimal maintenance and an extended service life.

H-Bot is an ideal choice for applications requiring precision and reliability in tight spaces. Thanks to its versatile configuration and high performance, H-Bot is perfectly adapted to different operating contexts, offering a complete and advanced solution for modern linear motion requirements.

 

##

 

Rollon: Motion Technology for All Types of Automation

Founded in 1975, for over 45 years Rollon has specialized in the production and development of linear motion systems. Since 2018, Rollon has been a part of The Timken Company, representing the linear motion unit within the Industrial Motion division of Timken. Rollon’s solutions are globally adopted in industrial automation, aerospace, medical equipment, material handling, and other sectors where product performance, efficiency and reliability are essential. With the acquisition by The Timken Company of Nadella, Chiavette Unificate, Durbal, Shuton-Ipiranga, and Rosa Sistemi, Rollon is now able to offer its customers an even more comprehensive product range – from linear components, actuators and systems to ball screws and rotational units.

 

Pictures © Rollon

Rollon launches H-Bot

Img 1: The compact and highly versatile gantry system H-Bot.

Rollon launches H-Bot

Img 2: The possibility of mounting the motors on either the front or rear heads, upwards or downwards, makes H-Bot an extremely versatile solution.

Rollon launches H-Bot

Img. 3: The recirculating ball carriages can be lubricated automatically via a cartridge system (optional) or manually via grease nipples.

Where's your challenge?
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
  • Food & Beverage
Case Study Rollon precision system solution helps JR Automation deliver increased medical device assembly speed
How to How to choose a rod end: A technical guide for design engineers
Case Study Case study: How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
White paper The critical role of linear motion solutions in industrial machinery
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
Case Study Automating a production line for the transport and machining of electrical wires
Case Study CNC Solutions and Rollon: Advancing robotic automation for heavy-duty applications
How to How to choose a rod end: A technical guide for design engineers
White paper The critical role of linear motion solutions in industrial machinery
White paper Applications for industrial grade telescopic rails
White paper Differences between ball screws for heavy equipment, automation, and machine tools
Case Study Turn-Key Solutions and Rollon: Engineering a robotic solution for an automated storage system
Report Monorail linear guide for high-load applications
How to How to choose a rod end: A technical guide for design engineers
Case Study Case study: How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
Podcast A Deep Dive Into The History Of Linear Bearings
Application Special Movements
Application Seat adjustment, sliding table
Application Battery box extraction
How to How to choose a rod end: A technical guide for design engineers
White paper Linear motion in robotics and automation: Overview and trends
Case Study Case study: Rod ends for automatic packaging machines
Case Study Rollon helps AMP Automation to automate the palletizing process for a pet supplies company
Case Study Rod ends for material handling: challenges, advantages and solutions
White paper CONTAMINANT ISSUES ARE AFFECTING MY BEVERAGE INDUSTRY AUTOMATION: WHAT CAN I DO?
How to How to choose a rod end: A technical guide for design engineers
Application SFC and Business Class seat
White paper White Paper: Preventing corrosion with stainless-steel and other motion components
White paper White Paper: linear and curvilinear guides and systems for architectural and furnishing applications
Application Vertical sliding foot guard
Application Linear Motion Systems for Sliding Window Applications
Application Sliding pool cover
Application Wall aquarium slide out
Case Study Enabling mobility through engineering: A custom linear motion solution for a Paralympic athlete's vehicle
White paper White Paper: Preventing corrosion with stainless-steel and other motion components
Case Study Case study: Rod ends for agricultural machines
Application Display slide out
Application Interior drawers
Application Opening door system
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
MiniRoller Rail and ELM: Rollon’s answers to the Meat processing industry
Case Study How Rollon helped a food company handle leavened doughs safely and effectively
White paper CONTAMINANT ISSUES ARE AFFECTING MY BEVERAGE INDUSTRY AUTOMATION: WHAT CAN I DO?
View All Challenges
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sv-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges