How to choose a rod end: A technical guide for design engineers

How to

Rod ends are precision components designed to enable multidirectional angular and rotational movements between two parts. Thanks to their structure – comprising an inner spherical ring housed in an outer casing – they can handle a wide range of application challenges, from heavy loads to constant vibrations.

Rod ends are used in a variety of sectors, from industrial automation to mechanical handling. However, not all rod ends are created equal: selecting the right one is essential to ensure reliability, service life, and optimal mechanical performance.

Each application requires a thorough technical analysis to identify the most suitable product based on operating conditions, environment, and maintenance needs.

Below is a technical guide to help you navigate the various options available, with practical information on the key parameters to consider when making your selection.

Speed and load

Two of the most critical factors are rotational speed and applied load. Not all rod ends can handle both effectively, so it’s important to define the application’s dynamic profile early on.

  • For high rotational speeds with moderate loads, rod ends with ball bearings are preferred, as they ensure smooth and precise operation.
  • When speed is high and loads are heavy, rod ends with roller bearings should be used, as they distribute the load over a larger contact area.
  • For very heavy loads at low speeds, sliding-type rod ends are ideal. They can withstand static stress and maintain a long service life, even in slow cycles.

Rollon Group’s offering includes the Premium line (with ball or roller bearings) and the Tescubal® series, both compliant with DIN ISO 12240-4, suited for high-speed dynamic applications. The Classic series is ideal for high loads, while the Basic and Tesno® lines are designed for medium loads and lower speeds.

Premium rod ends

Premium rod ends

Type of motion

Rod ends may be subject to continuous rotation, swivelling motion, or both.

  • For full rotary movements and large swivelling angles, designs with geometries that minimise friction and extend service life are recommended.
  • For limited swivelling motion, sliding-type rod ends are suitable, as they are optimised for low-amplitude alternating movements.

The Premium and Tescubal® lines stand out for their wide range of motion and ability to support large turning angles. The Classic series is well-suited to more restricted movement, while the Basic and Tesno® lines are designed for smaller oscillations.

Tescubal® rod ends

Tescubal® rod ends

Maintenance and lubrication

During the design phase, it’s essential to evaluate whether regular maintenance will be feasible:

  • If periodic lubrication is possible, rod ends with integrated lubrication systems are recommended, as they allow the use of specific technical greases.
  • In maintenance-free systems, self-lubricating materials or lubrication-free technologies are the better choice.

Premium rod ends feature an integrated lubrication system for easy upkeep.

The Classic line uses a maintenance-free plastic polymer.

Tescubal® rod ends employ sintered bronze – a porous material infused with oil –ideal for maintenance-free operation.

The Tesno® and Basic series use a PTFE layer between the ball and the housing, providing a good balance between cost and performance in maintenance-free applications.

Classic rod ends

Classic rod ends

Operating environment and durability

Factors such as materials, surface contact, working environment, cycle frequency, and backlash directly affect long-term performance. Key considerations include:

  • In dusty or contaminated environments, choose a system that tolerates particle ingress without compromising functionality.
  • In corrosive or humid environments, opt for corrosion-resistant materials that maintain stable performance over time.
  • For long service life, consider how internal backlash will evolve over time.

The Classic series performs well in contaminated environments, while the Tescubal® series – with a bronze bushing and steel body – is more suitable for corrosive conditions. Both are also available in stainless steel for enhanced resistance.

Working temperature

Operating temperature significantly impacts rod end performance and durability.

  • Standard solutions typically operate between 60°C and 120°C.
  • For applications with peaks up to 200°C, special versions should be used.

The Tesno® and Basic series operate effectively up to 200°C.

The Premium and Tescubal® lines are designed for moderate temperatures up to 120°C, while the Classic line is suitable up to 60°C.

Tesno® e Basic rod ends

Tesno® e Basic rod ends

Special materials and applications

Material properties and weight can be decisive factors:

  • Stainless steel is preferred in regulated industries such as food and medical, even without direct product contact.
  • Aluminium, being lightweight, is ideal where mass affects system dynamics or motor sizing.
  • In applications with specific constraints, consider overall dimensions, weight, and connection type (male/female, right/left-hand thread).

The Durbal and Chiavette Unificate product range offers a wide variety of materials, diameters, and configurations, which can be customised to meet diverse application needs.

Rod ends and linkages

Rollon Group’s Rotational BU experts can create customised solutions to meet specific application requirements.

myRollon: The digital working platform

To support technical selection and simplify the design process, Rollon has integrated its complete rod end portfolio into myRollon, a digital platform that enables you to select, compare, and configure components based on application-specific criteria.

On myRollon, you can:

  • Use the Selection Tool, a smart assistant that matches your project’s parameters (e.g., conditions, dimensions, loads) with the most suitable options via an advanced algorithm. Results are ranked by cost-efficiency, helping you balance performance and budget. A customised technical report is generated at the end of the process.
  • Generate unique codes using the Configurator and request a quote directly.
  • Download 3D CAD files, technical manuals, and installation guides from the Product Centre.

All activities on myRollon can be saved, resumed, or updated at any time, offering maximum flexibility throughout the design phase.

Connect with Rollon Group

Choosing the right rod end requires balancing load, motion, environment, maintenance, and materials. Understanding your application’s variables not only helps you select the right component, but it also optimises system durability, precision, and cost-effectiveness.

Backed by the expertise of Durbal and Chiavette Unificate, Rollon offers a comprehensive technical portfolio to meet a wide range of mechanical and environmental needs.

To learn more, contact us.

Contact us

Related product line

Select a product to learn more

Premium Line

Durbal Premium Line heavy duty rod ends in accordance with DIN ISO 12240-4 consist of a housing, and inner ring with integrated self-aligning roller or ball bearing. Ideal for high-speed applications.

Classic Line

Durbal Classic Line heavy-duty rod ends. Sliding execution. Maintenance free or required and ideal for heavy load applications.

Basic Line

Durbal Basic Line rod ends in accordance with DIN ISO 12240-4 consist of a heat-treated steel housing with a pressed spherical plain bearing. Maintenance free rod ends, ideal for high-temperature applications.

Tesno ®

Chiavette Unificate maintenance free rod ends. Sliding execution. Ideal for high temperature applications and in case of dynamic load peaks.

Tescubal ®

Chiavette Unificate heavy-duty and high-precision rod ends. Sliding execution. Maintenance free. Ideal for heavy loads and high-speed applications.
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
  • Food & Beverage
Report Linear motion solutions for AGVs and AMRs in vertical farming and greenhouses
White paper Applying linear motion components in tertiary packaging machinery
Tech Talks Understanding Axial vs Radial Loads in Linear Guides
Case Study Rollon precision system solution helps JR Automation deliver increased medical device assembly speed
How to How to choose a rod end: A technical guide for design engineers
Case Study Case study: How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
Report Linear motion solutions for AGVs and AMRs in vertical farming and greenhouses
How to How to choose a rod end: A technical guide for design engineers
White paper Linear motion in robotics and automation: Overview and trends
Case Study Midwest Engineered Systems (MWES) and Rollon: Advancing automation in heavy-duty material handling
White paper Applications for industrial grade telescopic rails
Case Study Automating a production line for the transport and machining of electrical wires
How to How to choose a rod end: A technical guide for design engineers
White paper The critical role of linear motion solutions in industrial machinery
White paper Applications for industrial grade telescopic rails
White paper Differences between ball screws for heavy equipment, automation, and machine tools
Case Study Turn-Key Solutions and Rollon: Engineering a robotic solution for an automated storage system
Report Monorail linear guide for high-load applications
How to How to choose a rod end: A technical guide for design engineers
Case Study Case study: How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
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
MiniRoller Rail and ELM: Rollon’s answers to the Meat processing industry
Case Study How Rollon helped a food company handle leavened doughs safely and effectively
White paper CONTAMINANT ISSUES ARE AFFECTING MY BEVERAGE INDUSTRY AUTOMATION: WHAT CAN I DO?
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges