MiniRoller Rail and ELM: Rollon’s answers to the Meat processing industry

In the Food & Beverage sector, machine productivity and component protection from product contamination are essential.

Linear motion components cannot be outdone in this respect. They need to ensure the non-contamination of products and of the operating environment, while being able to withstand cleaning interventions without suffering a deterioration in functionality; guarantee a long life and low maintenance, even with high dynamics; effectively respond to any application and environmental need.

Rollon boasts many years of experience within the sector and has developed several solutions that can efficiently operate in environments with a high risk of contamination, ensuring maximum protection and performance at the same time.

In addition to the stainless-steel X-Rail and Curviline linear rails, Rollon has recently launched the MiniRoller Rail, a linear guide with an adaptive design that saves space and installation time. It features radial roller bearings that glide on honed and induction hardened raceways between 58 and 62 HRC, ensuring longer lifetime and a smooth and silent motion. The rollers can be preloaded to customize rolling force and motion characteristics, thus making it a suitable solution for applications that move moderate loads within tight spaces. MiniRoller Rail also manages parallelism deviation up to 0.03 mm.

The rails of MiniRoller Rail offer higher corrosion resistance and mitigate food contamination with a nickel-plating treatment. The slider body, and rollers with radial ball bearings, are stainless-steel. The bearings are enclosed with 2RS splash-proof rubber seals, to withstand washdown and food contamination, with FDA approved grease as optional.

When it comes to driven actuators and systems, Rollon has designed the Plus System series. This family of actuators include the ELM linear axis. These linear belt actuators with specially designed extruded aluminium profiles and integrated linear recirculating ball guides are the most suitable choice when it comes to resistance to liquids and contaminants. In fact, a lipped polyurethane protective strip seals the extruded aluminium profile, preventing contaminants and liquids from affecting the function of the bearing elements contained within. The ELM series can also be positively or negatively pressurized with approximately 0.7/0.8 atmospheres being more than enough to create a solution which, although not hermetic, allows for an excellent seal. In addition, a corrosion-resistant version with stainless steel components is available. The other two members of the Plus System family are the ROBOT, with double recirculating ball guide for the heaviest loads, and the SC, specifically designed for vertical movement.

Rollon’s support doesn’t stop at product-level. When analyzing the application requirements and designing and installing the solution, customers can capitalize on Rollon’s experience in designing and implementing complete linear motion solutions and systems that can be customized to meet individual application needs.

Contact our experts

Related product line

Select a product to learn more

Compact Linear guide with rollers

MiniRoller Rail

1
Compact linear guide with rollers, induction hardened and honed raceways.
E-SMARTR-SMARTR-SMART-RELMROBOTONE SeriesSABECOUNILINE AUNILINE CUNILINE EUNILINE EDMCHMCRCLSVERS-SMARTTLSZCH

Belt driven linear actuators

22
Rollon belt driven linear actuators combine performance, strength and versatility. Ideal for harsh environments and limited space, they offer high speed and precision, with steel re-enforced driving belts.
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
  • Food & Beverage
Report Linear motion solutions for AGVs and AMRs in vertical farming and greenhouses
White paper Applying linear motion components in tertiary packaging machinery
Tech Talks Understanding Axial vs Radial Loads in Linear Guides
Case Study Rollon precision system solution helps JR Automation deliver increased medical device assembly speed
How to How to choose a rod end: A technical guide for design engineers
Case Study Case study: How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
Report Linear motion solutions for AGVs and AMRs in vertical farming and greenhouses
How to How to choose a rod end: A technical guide for design engineers
White paper Linear motion in robotics and automation: Overview and trends
Case Study Midwest Engineered Systems (MWES) and Rollon: Advancing automation in heavy-duty material handling
White paper Applications for industrial grade telescopic rails
Case Study Automating a production line for the transport and machining of electrical wires
How to How to choose a rod end: A technical guide for design engineers
White paper The critical role of linear motion solutions in industrial machinery
White paper Applications for industrial grade telescopic rails
White paper Differences between ball screws for heavy equipment, automation, and machine tools
Case Study Turn-Key Solutions and Rollon: Engineering a robotic solution for an automated storage system
Report Monorail linear guide for high-load applications
How to How to choose a rod end: A technical guide for design engineers
Case Study Case study: How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
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
MiniRoller Rail and ELM: Rollon’s answers to the Meat processing industry
Case Study How Rollon helped a food company handle leavened doughs safely and effectively
White paper CONTAMINANT ISSUES ARE AFFECTING MY BEVERAGE INDUSTRY AUTOMATION: WHAT CAN I DO?
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges