Wednesday 16 July 2025
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
How to choose a rod end: A technical guide for design engineers
26 June 2025
How to choose a rod end: A technical guide for design engineers
Case study: How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
25 June 2025
Case study: How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
Read all
Need to contact us?
Contacts
Contacts
Your Challenges

Linear Motion Systems for Platform Screen Doors

Application

Platform screen doors are essential for enhancing passenger safety, streamlining boarding operations, and reducing platform incidents. To meet these demands, Rollon provides heavy duty linear rails and telescopic guides that contributes to precise, smooth, and secure sliding movements, even under continuous operation and high passenger traffic.

Our motion solutions are engineered for reliability, enabling consistent door performance also in challenging environments. Thanks to their compact body and robust mechanical design, Rollon systems integrate seamlessly during the platform screen doors installation process.

Long-Lasting Performance for Public Transport Safety and Efficiency

The performance of platform screen doors relies heavily on the mechanical components that drive their motion. Rollon’s linear guides are designed to deliver reliable movement over several cycles, reducing maintenance needs while maintaining safety and operational efficiency. Built to handle vibrations, dust, and frequent use, these rails are perfectly suited for transit environments where uptime and reliability are crucial.

Related product line

Select a product to learn more

HGT Telescopic SlideDBN Telescopic SlideDMS Telescopic SlideDSS Telescopic SlideHVC Telescopic SlideNDC Telescopic SlideNTB Telescopic SlideTLAX Telescopic SlideTLN Telescopic SlideTLQ Telescopic SlideTLR Telescopic SlideTQAX Telescopic SlideTQN Telescopic Slidedbn43dedms63HGT_HGT-XHVCLTFLTH_LTH-SNDCNTBTLN-Ptlq43ptlr43pTQAXTQN-P

Full Extension

28
Telescopic slides with balls or ball bearings for full extension applications. Stroke of 100%.

Over Extension

6
Telescopic slides with balls for over extension applications. Stroke from 150% to 200%.

You may also like

Application Sliding Door Mechanism Solutions
Application Seat adjustment, sliding table
Application Special Movements
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges