White Paper: Preventing corrosion with stainless-steel and other motion components

White paper

Corrosion can be the death knell for motion components, but corrosive conditions are an inherent part of many automated operations. These operations involve moisture, chemicals, and abrasive particles as well as mechanical and electrolytic stresses (beyond our focus here) that can rapidly compromise machine performance and longevity. For this reason, all motion solutions should be designed and specified to avoid corrosion — no matter the specific environment.

Rollon offers several stainless steel and other corrosion-resistant products suitable for such challenging applications.

The effects of corrosion

Corrosion is an irreversible chemical process that degrades materials exposed to water, humidity, or especially acidic or basic substances. In fact, corrosion can compromise the integrity, function, and appearance of motion systems.

Compromised integrity

Corrosion can cause complete failure of an assembly if left unaddressed. Badly corroded components such as bearings, ball screws, and rails can cause structural issues, unexpected failures, machine downtime, and unsafe operating conditions.

Compromised function

Well before catastrophic failure, corrosion can degrade functionality to the point of rendering a motion system inoperable. That’s especially true if corrosion occurs on the moving elements of components that rely on precision surfaces for smooth-running and precise motion that must stay within certain tolerances.

Even in seemingly less challenging applications — as in retail spaces needing motion systems for manually operated displays, for example — the way corrosion roughens surfaces can increase the friction and make them hard and frustrating for workers to operate.

Compromised appearance and perception of quality

Even before component surfaces degrade performance, corrosion can cause cosmetic issues in the form of rust spots, pitting, and hazing. This kind of degraded appearance is unacceptable where motion products are used in displays of retail spaces and furniture elements of luxury settings (as inside yachts and caravans).

 

Download the white paper to read more.

Download the white paper

Related product line

Select a product to learn more

Compact linear guide

Compact Rail & Compact Rail Plus

2
Self-aligning linear guides with bearings and a C-profile made of cold-drawn carbon steel, with induction hardened and ground raceways.
Miniature-Mono-RailMono-Rail-Miniature-MMR

Miniature Mono Rail

1
Miniature Mono Rail is a high-precision, recirculating ball bearings miniature rail made from stainless steel.
Mono-RailMono-Rail-MR

Mono Rail

1
Re-circulating ball profiled linear guide with induction hardened raceways and high load capacity and stiffness.
V-Line-FS-Linear-GuideV-Line-FSH-Linear-Guide

V-Line

2
Cold-drawn V-shaped guide rails with induction hardened raceways and ball bearings or tapered roller bearings, enabling high performance even under high cycles and loads.
Base-Line-DC-Linear-GuideBase-Line-FWS-Linear-Guide

Base Line

2
Base Line consists of rails, guide rollers, and carriages, providing a complete guiding system for light and medium loads with a space-saving design.
Heavy-Line-GU-Linear-GuideHeavy-Line-GP-Linear-Guide-Pattern-AA-_center

Heavy Line

2
Heavyline is a series of cold-drawn prismatic and plain linear guide with hardened raceways, combined with ball, needle, or tapered roller bearings. It offers sliders in multiple designs and bearing configurations.

Premium Line

Durbal Premium Line heavy duty rod ends in accordance with DIN ISO 12240-4 consist of a housing, and inner ring with integrated self-aligning roller or ball bearing. Ideal for high-speed applications.

Tescubal ®

Chiavette Unificate heavy-duty and high-precision spherical-plain bearing. Maintenance free and the deal for heavy loads and high-speed applications.
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
  • Food & Beverage
Report Linear motion solutions for AGVs and AMRs in vertical farming and greenhouses
White paper Applying linear motion components in tertiary packaging machinery
Tech Talks Understanding Axial vs Radial Loads in Linear Guides
Case Study Rollon precision system solution helps JR Automation deliver increased medical device assembly speed
How to How to choose a rod end: A technical guide for design engineers
Case Study Case study: How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
Report Linear motion solutions for AGVs and AMRs in vertical farming and greenhouses
How to How to choose a rod end: A technical guide for design engineers
White paper Linear motion in robotics and automation: Overview and trends
Case Study Midwest Engineered Systems (MWES) and Rollon: Advancing automation in heavy-duty material handling
White paper Applications for industrial grade telescopic rails
Case Study Automating a production line for the transport and machining of electrical wires
How to How to choose a rod end: A technical guide for design engineers
White paper The critical role of linear motion solutions in industrial machinery
White paper Applications for industrial grade telescopic rails
White paper Differences between ball screws for heavy equipment, automation, and machine tools
Case Study Turn-Key Solutions and Rollon: Engineering a robotic solution for an automated storage system
Report Monorail linear guide for high-load applications
How to How to choose a rod end: A technical guide for design engineers
Case Study Case study: How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
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
MiniRoller Rail and ELM: Rollon’s answers to the Meat processing industry
Case Study How Rollon helped a food company handle leavened doughs safely and effectively
White paper CONTAMINANT ISSUES ARE AFFECTING MY BEVERAGE INDUSTRY AUTOMATION: WHAT CAN I DO?
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges