Rollon telescopic slides can support over 2000 kg and extend over 1500 mm. They are heavy-duty when compared to the telescopic rails used in the drawers in kitchens or the telescopic guides that support the shelves in a toolbox. Their strength and stiffness make it easy to move heavy payloads, safely and smoothly by hand or in automated systems.
In this video, we talk about:
- ASN: compact telescopic slides with partial extension
- DE: square section telescopic slides with full extension
- DS: s-shaped telescopic slides with full extension for heavy payloads

Linear Guides
Linear Actuators
XP Xtrem Position
Rod Ends
Telescopic Rails
Multi-Axis Systems
XL Xtrem Load
Spherical Plain Bearings
Curved Guides and Rails
Robot Transfer Units
XT Xtrem Transport
Needle Roller Bearings
Cam Followers
Circular Systems
Rollon RB
Locknuts and Rings
Aerospace
Building and Furniture
Electronics
Food & Beverage
Healthcare
Industrial Machines
Machine Tool
Material Handling
Packaging
Railway
Special Vehicles
Robotics & Automation