Safety options
Telescopic Rail guides
feature a full range of:
• locking systems
• damping systems

Low deflection
Extremely sturdy profiles can extract heavy loads with minimum
deflection [up to 200% of the length of
the guide in closed position.]



Lightweight construction
Several series of Hegra Rail telescopic guides are
available in aluminum, for a light weight.

High load capacity
Up to 2.000 Kg. per pair of guides


Overextraction up to 200%

Anticorrosion
Find out the technical details and
select your Hegra Rail.
Product | Section | Hardened | Extraction | Rigidity | Material | Rolling Elements | Load capacity [n] | |
---|---|---|---|---|---|---|---|---|
HTT | ![]() | ![]() | ![]() ![]() ![]() | STEEL / STAINLESS STEEL / ALUMINIUM | BALLS | 2900 | ||
HVC | ![]() | ![]() | ![]() | STEEL / STAINLESS STEEL | BALLS | 3300 | ||
H1C | ![]() | ![]() | ![]() | STEEL | BALLS | 1350 | ||
H1T | ![]() | ![]() | ![]() ![]() | STEEL / STAINLESS STEEL / ALUMINIUM | BALLS | 7500 | ||
H2H | ![]() | ![]() | ![]() ![]() | STEEL / STAINLESS STEEL / ALUMINIUM | BALLS | ON REQUEST | ||
LTH | ![]() | ![]() | ![]() ![]() | STEEL | BALLS | 3346 | ||
HGT | ![]() | ![]() | ![]() ![]() ![]() | STEEL / STAINLESS STEEL / ALUMINIUM | BALLS | 20000 | ||
LTF | ![]() | ![]() | ![]() | STEEL | BALLS | 1296 | ||
HGS | ![]() | ![]() | ![]() ![]() ![]() | STEEL / STAINLESS STEEL / ALUMINIUM | BALLS | 1400 |

Where’s your challenge?