Steady material flow through packaging solutions
In the packaging sector, efficiency is measured in terms of productivity, reliability, performance, and safety. And this involves more than having a solid production plan and schedule. It means incorporating the right industrial packaging machinery into your operation.
This means automation, efficiency, and customization.
Automated packaging
Automated packaging solutions offer you the ability to support high-volume operations. But let’s face it, speed isn’t the only thing that matters. In addition to reducing production time results, packaging automation introduces immediate cost savings.
Production efficiency
Reliable components selected for your application also lead to reduced maintenance costs and increased plant productivity. After all, production efficiency is only achieved when all aspects are working as one. With the right packaging machines, this production efficiency can not only be reached but maintained.
Rollon ensures efficiency in material flow, cost-effective solutions, modular automation systems, and tailored implementations.
Our linear components, for example, are suitable for all applications, handling operations that require dynamic processes, long travels, or rapid movement of heavy loads.
Customizable packaging
Speed and efficiency are only as effective if they can be tailored to your operation. Thanks to Rollon’s customizable packaging applications, you can implement the power you need. We cater to whatever speed, weight, material, or environment of your operation.
Rollon’s components
Our portal and gantry systems are just a couple of examples. Along with Cartesian pick-and-place systems, they are capable of handling high forces and moments with precision. These systems are essential offerings that we take pride in.
Even in environments with abrasive dust and continuous use, our linear systems deliver long service life. In part, this is thanks to our hardened raceways and anti-corrosion attributes. These considerations put operations managers at ease, knowing that the production line is secure.
Another popular component of our packaging machinery is our telescopic slides. We confidently boast that our selection of telescopic slide rails is guaranteed to support your linear load. Complete with hardened raceways, high load capacities, and low bending, these components will improve your material flow.
Not to mention, our telescopic slides are resistant to shocks and vibrations. This further ensures production efficiency for even the heaviest loads. And thanks to our actuator line components, you can improve speed without resistance. From versatile multi-axis systems to robotics and heavy loads, our actuator lines meet the most demanding needs.
Customizable
Every packaging is different. This is why we offer you a tailored solution according to your specific needs and those of your customers.
Reliable
Machines work tirelessly. Our solutions do too, ensuring productivity and efficiency over time.
High-performing
We guarantee repeatability and quality, achieving the speed and acceleration required, even in fast-paced environments.

Linear Guides
Linear Actuators
XP Xtrem Position
Rod Ends
Telescopic Rails
Multi-Axis Systems
XL Xtrem Load
Spherical Plain Bearings
Curved Guides and Rails
Robot Transfer Units
XT Xtrem Transport
Needle Roller Bearings
Cam Followers
Circular Systems
Rollon RB
Locknuts and Rings
Aerospace
Building and Furniture
Electronics
Food & Beverage
Healthcare
Industrial Machines
Machine Tool
Material Handling
Packaging
Railway
Special Vehicles
Robotics & Automation