Tuesday 26 August 2025
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
How Contamination Affects Linear Guides, and How to Choose the Right One
26 August 2025
How Contamination Affects Linear Guides, and How to Choose the Right One
Rollon’s Modular RTU: Built for Flexibility, Delivered in Weeks, Made in the USA
5 August 2025
Rollon’s Modular RTU: Built for Flexibility, Delivered in Weeks, Made in the USA
Applying Linear Motion Components in Tertiary Packaging Machinery
31 July 2025
Applying Linear Motion Components in Tertiary Packaging Machinery
Read all
Need to contact us?
Contact form
Contact form
Solutions by Industries

Rollon’s Modular RTU: Built for Flexibility, Delivered in Weeks, Made in the USA

Blog Post

In fast-paced industrial environments, automation demands more than just performance, it requires adaptability, speed, and reliability. That’s why Rollon developed a Modular RTU (Robot Transfer Unit) system designed with engineers in mind. Built for heavy loads, engineered for precision, and modular by design, this system delivers world-class performance in as little as 4 to 6 weeks—from our facility in Michigan. 

 

Modular Design: Made to Evolve with You 

Projects shift. Layouts change. Operations expand. With Rollon’s modular system, you don’t need to start over. 

Our universal machined ends make it easy to extend or reconfigure your system, even after installation. If your project scope changes during commissioning, or your production lines need expansion later, our modular base structure allows seamless field extensions with minimal disruption. 

This kind of flexibility empowers engineers to adapt to changing requirements while preserving their original investment. 

Steel Structure for Superior Strength 

At the core of Rollon’s Modular RTU is a high-stiffness steel design capable of supporting the most demanding automation systems. Whether you’re managing large robotic arms or moving high payloads across long distances, the steel construction ensures maximum rigidity and load capacity with minimal deflection. 

Integrated linear guides reinforce structural strength while delivering smooth, accurate, and repeatable motion over time—essential for high-duty-cycle environments. 

 

Precision Motion with Helical Rack & Pinion 

Our drive system pairs a helical rack and pinion with a high-accuracy planetary gearbox, delivering a winning combination of speed, torque, and precision. 

Before shipping, Rollon technicians locate the “high spot” of the rack for optimal performance, ensuring every move is smooth, consistent, and accurate from day one. 

This motion system allows for: 

  • High-speed travel 
  • Heavy-load capability 
  • Accurate positioning—repeatable over long lifecycles 

Together with rigid linear guides and end-of-travel bump stops, it’s a solution built not just for performance, but for long-term reliability. 

 

Built for Safety and Longevity 

Rollon’s Modular RTU system includes features designed to reduce risk and extend system life: 

  • Integrated cable carrier (mounted to the unit or alongside it) for easy routing 
  • Safety bump stops at each end of travel 
  • Leveling system with 1.5” of vertical adjustment, allowing secure anchoring through the leveler 
  • Lifetime projections for both linear guides and gearboxes, supporting preventive maintenance planning 

Made in Michigan. Delivered in 4–6 Weeks. 

 

Unlike many systems with 12+ week lead times, Rollon’s Modular RTU is designed, engineered, and manufactured in the U.S., allowing most standard floor-mounted systems to ship within 4 to 6 weeks. 

This drastically shortens project timelines and offers peace of mind for integrators and plant managers working under pressure. 

 

Experience the Rollon Difference 

With over 50 years of motion control expertise, Rollon delivers more than just components—we deliver complete solutions that scale with your success. 

Whether you’re integrating a new cell or upgrading an existing line, the Rollon Modular RTU is the smart, flexible, and reliable choice for industrial automation. 

Learn more about Rollon’s Modular RTU System here.

Watch the video below to see how Rollon’s Modular RTU System transforms automation.

Connect with Us

Related product line

Select a product to learn more

Steel RTU Systems

9
Rack and pinion driven shuttle system for moving large robots and heavy loads. The highly engineered bases from steel allows for optimal high stiffness and load capacity.

You may also like

Report Light Rails That Can Stand Up To Heavy Loads
Application Battery box extraction
Report Select the Right Bearing by Understanding Axial vs Radial Loads
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges