Automate 2024

Rod End Demo Table

Featuring the premium, classic, and basic lines, along with angular joints and clevises. Experience the diversity and quality across our range, designed for versatility and reliability in various applications. This demonstration provides a direct comparison of features and benefits tailored to meet engineering requirements.

Rod Ends Table

 

Rollon Components

Premium Line

Dubal Premium Line heavy duty rod ends in accordance with DIN ISO 12240-4 consists of a housing, and inner ring with integrated self-aligning roller or ball bearing. Ideal for high stress and high-speed applications.

Classic Line

Durbal Classic Line features heavy-duty rod ends with a sliding execution. These are maintenance-free or require minimal maintenance and are ideal for heavy-load applications.

Basic Line

Durbal Basic Line rod ends in accordance with DIN ISO 12240-4 consist of a heat-treated steel housing with a pressed spherical plain bearing. Maintenance free rod ends, ideal for high-temperature applications.

NADELLA (2)
SHUTON-IPIRANGA (2)
Chiavette
RosaSistemi

Ask Rollon

Our Experts can solve your challenges

Select your country

Ask Rollon

Our Experts can solve your challenges