Automate 2024

RTU Demo

Robot Transfer Units

Shuttle system for moving robots and heavy loads for long distances with high dynamics. A solution for every model robot, from the smallest cobot, to the largest robot.

  • Easily integrated with any type of robot.
  • High stiffness.
  • Fast anchoring and alignment.
RTU Steel

 

Rollon Components

RTUn

Standard Features:

  • Machined ends for easy machine assembly, future expansion, or re-tooling.
  • Precision off the shelf linear guideway systems.
  • Servo reducers driving rack and pinion.
  • Guideway carriage wipers for durable protection from debris.
  • Single point lubrication distribution.
  • Cable carrier mounting positions in the left, center, and right machine positions.
  • Speeds up to 3m/s available.
  • Standard repeatability 0.040mm (+/-0.020mm).
NADELLA (2)
SHUTON-IPIRANGA (2)
Chiavette
RosaSistemi

Ask Rollon

Our Experts can solve your challenges

Select your country

Ask Rollon

Our Experts can solve your challenges