How Contamination Affects Linear Guides, and How to Choose the Right One
26 August 2025
How Contamination Affects Linear Guides, and How to Choose the Right One
Rollon’s Modular RTU: Built for Flexibility, Delivered in Weeks, Made in the USA
5 August 2025
Rollon’s Modular RTU: Built for Flexibility, Delivered in Weeks, Made in the USA
Read all
Need to contact us?
Contact form
Contact form
Solutions by Industries

High Quality Linear Guides in a Hurry

Report

Obtaining quality linear guides could take many weeks – or even months. Every day you are waiting for them to arrive is a day you aren’t shipping your machine.

 

The Mono Rail Plus FAST Delivery Program allows you to receive linear guides in as quickly as 24 hours so you can keep production going steady. See for yourself by putting your current linear guide up against the Mono Rail Plus in our comparison chart. Our product offers a drop in replacement to linear guides with long lead times. We can have some of our guides to you the next day.

Mono Rail Sizes

Mono Rail Plus is a profiled rail for high precision under high loads. Four rows of balls run in the self-lubricated slider. The running surfaces of the sliders and rails are hardened and ground. Other features include:

  • Sizes from 15mm to 45mm
  • Standard and long sliders, with and without flange
  • Different precision and preload classes
  • Fixing holes from the bottom also available

The running grooves are ground in a semicircular profile and have a contact angle of 45° in O arrangement to ensure the same load capacity in all principle directions. The use of large steel balls enables high load and moment capacities.

For more information and technical data, visit our product page.

Visit Product Page

Related product line

Select a product to learn more

Mono RailMono Rail

Mono Rail

1
Recirculating ball profiled linear rails with high load capacity and a high degree of precision. And with the recirculating ball motion system, this linear rail provides high stiffness.

You may also like

Report Select the Right Bearing by Understanding Axial vs Radial Loads
White paper When to Choose Compact Rail versus Profiled Rail for Reliable Linear Motion
Application Test tube handling
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges