Tuesday 26 August 2025
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
How Contamination Affects Linear Guides, and How to Choose the Right One
26 August 2025
How Contamination Affects Linear Guides, and How to Choose the Right One
Rollon’s Modular RTU: Built for Flexibility, Delivered in Weeks, Made in the USA
5 August 2025
Rollon’s Modular RTU: Built for Flexibility, Delivered in Weeks, Made in the USA
Applying Linear Motion Components in Tertiary Packaging Machinery
31 July 2025
Applying Linear Motion Components in Tertiary Packaging Machinery
Read all
Need to contact us?
Contact form
Contact form
Solutions by Industries

Differences between ball screws for heavy equipment, automation, and machine tools

White paper

Explore the power of precision with Rollon Shuton-Ipiranga’s advanced ball screw solutions in our latest white paper. Learn how our XL Xtrem Load, XT Xtrem Transport, and XP Xtrem Position series are engineered to deliver superior load-bearing capacity, speed, and accuracy for demanding industrial applications—from machine tools to automation systems. Discover the benefits of our customizable options, including smart-monitoring features and innovative recirculation systems, all designed to optimize performance and extend service life. Download the white paper now to see how our ball screws can enhance your machinery’s efficiency and reliability.

Download the White Paper

Related product line

Select a product to learn more

XP Xtrem Position - Complex

Complex

High precision ball screws for high dynamics machine tools with efficient rigidity requirements and extreme duty cycles. Oriented to improve machining times in productively demanding sectors such as automotive, aeronautics, die mold processing machines,and many others.
XL Xtrem Load - IML_HDL_PKL

IML / HDL / PKL

High dynamics and high load ball screws for injection molding machines, presses and other heavy duty applications operated by electric servo drive in extreme conditions.
XT Xtrem Transport - TMBS

TMBS

High efficiency precision transport ball screws for automation applications, accuracy grade ISO1-3-5. Cost-effective alternative to pneumatic and hydraulic actuators.
XP Xtrem Position - Complex

Prime

Fine-lead high precision ball screws for precise positioning and average dynamics demand applications, such as grinding machines and EDM machines that ensure smooth rotation in short strokes.
XT Xtrem Transport - Rolled

Rolled

Rolled ball screws are an efficient solution for the linear drives requiring speed and load, but not the configuration and accuracy grade of a precision ball screw. The ball screws are manufactured by cold rolling process under the DIN69051 standard with accuracy classes IT5 and IT7.

You may also like

Webinar An Easy Way To Address Misalignment for High-Load Applications
White paper Linear rails with roller bearings: features and fields of application
White paper Reducing Machine Design Costs: Eliminate Hidden Costs
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sw-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges