Clean room class ISO 3
Special vacuum system with:
• sealing strip alog the opening where the slide moves
• 0.8 vacuum pump connected to 2 vacuum pipes located inside
the drive head and the idle head

High repeatability and accuracy
Clean Room System actuators have
a repeatability accuracy of ±0,05 mm


High Dynamics
• Speed up to 7 m/s
• Acceleration up to 20 m/s²

Find out the technical details and
select your Clean Room System.
Product | Linear Motion System | Driving | Protection | Load capacity [n] | Max. Speed [m/s] | Max. Acceleration [m/s2] | Repeatability Accuracy [mm] | |
---|---|---|---|---|---|---|---|---|
ONE |
BALLS |
TOOTHED BELT |
PROTECTED WITH SUCTION |
4980 |
5 |
50 |
± 0.05 |

Where’s your challenge?
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
Ask Rollon
Our Experts can solve your challenges