High protection for dirty environments
A polyurethane sealing strip ensures complete protection of the belt drive and linear guide system against dust, dirt, chips, liquids and other contaminants.

High working cycles
The thrust force is transmitted by a steel reinforced, polyurethane belt drive. The moving carriage is precisely guided and supported by a linear guide system or optional cam roller system.

High Dynamics
- Speed up to 5 m/s
- Acceleration up to 50 m/s2

Vertical dedicated solution available
SC is the ideal solution for vertical movements:
- fixed carriage and movable profile
- omega belt system

High repeatability accuracy: ±0,05 mm

Anti-corrosion version available with stainless steel components
Find out the technical details and
select your Plus System actuator.
Product | Linear Motion System | Driving | Protection | Load capacity [n] | Max. Speed [m/s] | Max. Acceleration [m/s2] | Repeatability Accuracy [mm] | |
---|---|---|---|---|---|---|---|---|
ELM |
BALLS |
TOOTHED BELT |
PROTECTED |
4980 |
5 |
50 |
± 0.05 |
|
ROBOT |
BALLS |
TOOTHED BELT |
PROTECTED |
9545 |
5 |
50 |
± 0.05 |
|
SC |
BALLS |
TOOTHED BELT |
SEMI-PROTECTED |
5810 |
5 |
50 |
± 0.05 |

Where’s your challenge?
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
Ask Rollon
Our Experts can solve your challenges