Available Versions
Download Catalogue
Download 3D Models
Ask Rollon

Smart System

High performance
and simple design

High performance linear units with steel re-enforced
driving belt transmission.

The ideal solution for those application where high dynamics and load capacities meet cost effectiveness.

Select your Smart System
High dynamics: V= 15m/s, A=10m/s2

High Dynamics

• Speed up to 4 m/s
• Acceleration up to 50 m/s²
Smart System
vertical solution

Vertical solution available

S-Smart is the ideal solution for vertical movements:
• fixed carriage and movable profile
• omega belt system”
icon load capacity

High load capacity

Thanks to recirculating ball
guides motion system.
Smart System
Icon Self supporting

High repeatability and accuracy

Smart System actuators have a repeatability
accuracy of ±0,05 mm

 

Smart System Rollon

Find out the technical details and
select your Smart System.

S-Smart System

Linear unit with a movable profile and a fixed carriage/motor
506580

R-Smart System

Linear actuator with a simplified design. Top-selling series for its speed of implementation
120160220

E-Smart System

Compact linear actuator with a simplified design. Top-selling serie for its speed of implementation
305080100

Where’s your challenge?

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Our Experts can solve your challenges

Select your country

Ask Rollon

Our Experts can solve your challenges