Long lifetime
Up to 80.000 Km thanks to a deep hard
anodized surface treatment of the aluminum profile.



No lubrication needed
Thanks to the plastic compound
covering the steel rollers.

Use as an actuator
or linear guide
Speedy Rail A is available both as linear guide
and as actuator with a belt or a rack
and pinion driving system.


Self-supporting
for greatest design freedom
The aluminum profile is totally self-supporting.


High dynamics: V= 15m/s, A=10m/s2

Optimal reliability in dirty environments
Find out the technical details and
select your Speedy Rail A.
Product | Linear Motion System | Driving | Protection | Load capacity [n] | Max. Speed [m/s] | Max. Acceleration [m/s2] | Repeatability Accuracy [mm] | |
---|---|---|---|---|---|---|---|---|
SAB |
ROLLERS |
TOOTHED BELT/RACK AND PINION |
4980 |
15 |
10 |
± 0,02 |
||
ZSY |
ROLLERS |
TOOTHED |
4980 |
8 |
8 |
± 0,02 |
||
SAR |
ROLLERS |
RACK AND PINION |
1905 |
3 |
10 |
± 0,15 |

Where’s your challenge?
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
Ask Rollon
Our Experts can solve your challenges