The LTH is made from drawn steel, which keeps costs low while providing a rigid structure and compact profile. It’s intended for applications that don’t require the high performance of Telescopic Rail, yet exceed the load carrying capacity of Light Rail.
LTH products consist of two rails, one fixed and one movable. An intermediate Cf53 steel element provides rigidity and ensures minimal bending – even when the rail is fully extended and heavily loaded. Like other Rollon products, LTH telescopic rails are highly resistant to misalignment.

Some key technical features include:
• Maximum load capacity, 1673 N.
• Maximum stroke, 1522 mm.
• Maximum rail length, 1500 mm.
• Maximum extension speed, 0.3 m/sec.
Available in 30 and 45 mm, its reduced bending makes it ideal for applications requiring manual extension such as:
• Train maintenance components.
• Industrial lockers.
• Professional furniture.
• Fireplaces.

Linear Guides
Linear Actuators
XP Xtrem Position
Rod Ends
Telescopic Rails
Multi-Axis Systems
XL Xtrem Load
Spherical Plain Bearings
Curved Guides and Rails
Robot Transfer Units
XT Xtrem Transport
Needle Roller Bearings
Cam Followers
Circular Systems
Rollon RB
Locknuts and Rings
Aerospace
Building and Furniture
Electronics
Food & Beverage
Healthcare
Industrial Machines
Machine Tool
Material Handling
Packaging
Railway
Special Vehicles
Robotics & Automation