Patented belt solution for long strokes
Long strokes with belt axes is now possible
thanks to a Rollon patented solution.



Different motion systems
Modline actuators are available with two motion systems:
• Recirculating ball guides
• Prismatic roller bearings

Vertical solution available
ZCR/ZCH are the ideal for vertical movements:
• Fixed carriage and movable profile
• Omega belt system


Wide range of profiles
The aluminum profiles are available in different sizes:
60 – 65 – 80 – 90 – 100 – 105 – 140 – 170 – 200 – 220 – 230 – 280 – 360 (mm)


Versatile for multiple configurations

Optimal reliability in dirty environments
See technical details and
select your Modline.
Product | Linear Motion System | Driving | Protection | Load capacity [n] | Max. Speed [m/s] | Max. Acceleration [m/s2] | Repeatability Accuracy [mm] | |
---|---|---|---|---|---|---|---|---|
MCR | BALLS/ROLLERS | TOOTHED BELT | SEMI-PROTECTED | 3984 | 5 | 50 | ± 0.01 | |
MCH | BALLS/ROLLERS | TOOTHED | SEMI-PROTECTED | 3984 | 5 | 50 | ± 0.01 | |
TCR TCS | BALLS/ROLLERS | TOOTHED BELT | 9960 | 5 | 50 | ± 0.01 | ||
ZCH | BALLS/ROLLERS | TOOTHED | 7470 | 4 | 25 | ± 0.01 | ||
ZCR | BALLS/ROLLERS | TOOTHED BELT | 7470 | 4 | 25 | ± 0.01 |