Features
- Axial clamping via 2 symmetrically opposed springs at 180°, acting through 90° wedges.
- Designed for applications where direct radial clamping is not possible.
- Specifically designed for securing parts inside housings or deep chambers.
- Twice the locking power of LF for the same size; improved balance for higher speeds.
- High elastic limit steel; 4 × 90° peripheral notches.
- All threading and contact face operations are performed in a single setting.
Available Versions
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Automotive
- Electronics
- Textile
- Vertical Farming
- Material handling
- Robotics & Automation
- Machine Tool
- Food & Beverage

Linear Guides
Linear Actuators
XP Xtrem Position
Rod Ends
Telescopic Rails
Multi-Axis Systems
XL Xtrem Load
Spherical Plain Bearings
Curved Guides and Rails
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
Industrial Machines
Machine Tool
Material Handling
Packaging
Railway
Special Vehicles
Robotics & Automation