• USA
  • Download area
  • myRollon
  • Search
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
      • Needle Bearings
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
  • USA
  • Download area
  • myRollon
  • Search
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
Needle Bearings
Needle Bearings
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
Tuesday 8 July 2025
View all
Corporate & Events
Rollon Corp. Celebrates 50 Years and Future Growth with Opening of New Michigan Facility
13 June 2025
Rollon Corp. Celebrates 50 Years and Future Growth with Opening of New Michigan Facility
Rollon to exhibit RSN and AMTS 2025
11 June 2025
Rollon to exhibit RSN and AMTS 2025
Rollon to attend Automatica 2025
19 May 2025
Rollon to attend Automatica 2025
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
How to Choose a Rod End: A Technical Guide for Design Engineers
30 June 2025
How to Choose a Rod End: A Technical Guide for Design Engineers
How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
24 June 2025
How Rollon’s Compact Rail enhanced visibility on maintenance locomotive
Rollon Precision System Solution Helps JR Automation Deliver Increased Medical Device Assembly Speed
20 June 2025
Rollon Precision System Solution Helps JR Automation Deliver Increased Medical Device Assembly Speed
Read all
Need to contact us?
Contact form
Contact form
Solutions by Industries

Large actuators for long strokes and high loads

Report

A reliable, low-cost alternative to shop-built automation devices, our new 220 mm R-Smart linear actuator is ideal for large industrial gantries requiring long strokes and high load capacities.

 

Simplified construction. The R-Smart consists of a reinforced polyurethane-toothed belt drive with steel inserts, an anodized 6060 aluminum bearing profile and recirculating ball rails. Because the rails are positioned to the exterior of the aluminum profile, the R-Smart is easy to mount to the machine frame and to keep lubricated in the field.

Smart System Rollon

Other technical features include:

  • Maximum static load capacity on 3 axes of 9190 N (Fx), 237,000 N (Fy) and 237,000 N (Fz).
  • Speeds up to 4 m/s.
  • An acceleration of 50 m/s2.
  • A single unit of stroke length is 6000 mm, with longer strokes possible by joining actuators.

This new 200 mm SMART actuator size is the latest addition to the previously released 120-mm and 160-mm versions.

For more information and technical data, visit our product page.

Visit Product Page

Related product line

Select a product to learn more

Actuators - Smart System - RollonBelt driven linear actuatorsBelt driven linear actuators

Smart System

3
High performance, simply designed linear units with steel re-enforced driving belt
xyzg-ldf2XYZ-ESMART+RSMART+ZCH-22XYZ-ESMART+RSMART+TH2XYZ ELM CR+ROBOT CR+ SC-CR2XYZ-PAR+PAS+PAS

XYZ Gantry (Aluminum)

6
Versatile multi-axis systems designed starting from your specific needs. Different XYZ configurations available and different driving systems for any application.

You may also like

Case Study Rollon’s Gantry Robot Boosts Tire Bead Production
White paper Actuators for heavy-duty packaging applications
Case Study Pick-And-Place System Delivers Improved Productivity And Safety
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
      • Needle Bearings
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
cz-flagČesko fr-flagFrance de-flagDeutschland it-flagItalia nl-flagNederland pl-flagPolska pt-flagPortugal es-flagEspaña gb-flagUnited Kingdom sv-flagSweden/Nordics

Asia

cn-flag中国 in-flagIndia jp-flag日本 kr-flag한국 tr-flagTürkiye

America

br-flagBrasil us-flagUnited States

Ask Rollon

Our Experts can solve your challenges