Features
- Linear tables made of steel, cast iron, or aluminum alloy are designed for various applications, ranging from high-precision movements and heavy loads to operations requiring high acceleration and long strokes.
- Linear tables are available with various rolling elements, such as cross rollers or balls.
- Designed to support heavy loads of up to 4.5 t per linear table.
Available Versions
TR
Frictionless table made of steel or cast iron. Carefully machined and molded to provide high precision movement.
TRL
Frictionless table made of alloy. Ideal for movements with high acceleration.
TRKD
Frictionless table with an upper structure made of aluminium alloy which incorporates two recirculating ball bearings.
- All
- Building and Furniture
- Electronics
- Food & Beverage
- Healthcare
- Industrial Machines
- Machine Tool
- Material Handling
- Packaging
- Railway
- Special Vehicles
- Robotics & Automation
- Vertical Farming

Linear guides
Linear actuators
XP Xtrem Position
Rod ends
Telescopic rails
Multi-axis
XL Xtrem Load
Spherical plain bearings
Curved guides
Robot transfer units
XT Xtrem Transport
Needle roller bearings
Cam followers
Circular systems
Rollon RB
Locknuts and rings
Aerospace
Contract & Building
Electronics
Food & Beverage
Industrial machinery
Healthcare
Machine tool
Material handling
Packaging
Railway
Robotics & Automation
Special Vehicles