High protection for dirty environments
A polyurethane sealing strip ensures the belt drive and linear guide system are protected against dust, dirt, chips, liquids and other contaminants.

High working cycles
The thrust force is transmitted by a steel reinforced, polyurethane belt drive. The moving carriage is guided and supported by a linear guide system or cam roller system.

High Dynamics
- Speed up to 5 m/s
- Acceleration up to 50 m/s2

Vertical solution available
SC is the ideal solution for vertical movements:
- Fixed carriage and movable profile
- Omega belt system

High repeatability accuracy: ±0,05 mm

Anti-corrosion version available with stainless steel components
See technical details and
select your Plus System actuator.
Product | Linear Motion System | Driving | Protection | Load capacity [n] | Max. Speed [m/s] | Max. Acceleration [m/s2] | Repeatability Accuracy [mm] | |
---|---|---|---|---|---|---|---|---|
ELM | BALLS | TOOTHED BELT | PROTECTED | 4980 | 5 | 50 | ± 0.05 | |
ROBOT | BALLS | TOOTHED BELT | PROTECTED | 9545 | 5 | 50 | ± 0.05 | |
SC | BALLS | TOOTHED BELT | SEMI-PROTECTED | 5810 | 5 | 50 | ± 0.05 |

Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
Ask Rollon
Our Experts can solve your challenges