Prismatic Rail

The Choice for Heavy Loads

Prismatic rails with induction hardened V-shaped raceways.

Rails can be machined to create joinable versions for longer strokes.

space

Long Lifetime

Due to induction hardened raceways.
Prismatic rail Rollon
High dynamics: V= 15m/s, A=10m/s2

High Dynamics

• Speed up to 7 m/s
• Acceleration up to 20 m/s²
simple mounting

Simple Mounting

Rails can be machined and joined for longer lengths.
Prismatic rail Rollon
icon high protection

Optimal reliability in dirty environments

Rollers are available in cylindrical or V-shaped,
with variable diameter from Ø30 a Ø62 mm.
Prismatic rail Rollon
Self-aligning system

Self-aligning system

Find out the technical details and
select your Prismatic Rail.

ProductSectionHardenedSelf alignmentSliderAnticorrosionLoad capacity [n]Operating temperature
P
ROLLERS
15000
-10°C/+80°C

Solutions by Industries

  • All
  • Industrial Machines
  • Railway
  • Packaging and Logistics
  • Aerospace
  • Building and Furniture
  • Special Vehicles
  • Medical

Ask Rollon

Our Experts can solve your challenges

Select your country

Ask Rollon

Our Experts can solve your challenges