Long lifetime
due to induction hardened raceways.

High load capacity
Up to 3.800 Kg. per pair of guides

Different extractions
Partial or full extractions are available up to 150% of the length of the guide in closed position.

Safety options
Telescopic Rail guides feature a full range of:
- locking systems
- damping systems

Rack and pinion synchronization available

Low deflection due to sturdy profiles

Wide range of anticorrosion surface treatments
See technical details and
select your Telescopic Rail.
Product | Section | Hardened | Extraction | Rigidity | Material | Rolling Elements | Load capacity [n] | |
---|---|---|---|---|---|---|---|---|
ASN | ![]() | ![]() | ![]() | ![]() ![]() ![]() | STEEL | BALLS | 88494 | |
DE | ![]() | ![]() | ![]() | ![]() ![]() ![]() | STEEL | BALLS | 15512 | |
DS | ![]() | ![]() | ![]() | ![]() ![]() ![]() ![]() | STEEL | BALLS | 38018 | |
DSC | ![]() | ![]() | ![]() | ![]() ![]() ![]() | STEEL | BALLS | 11058 | |
DBN | ![]() | ![]() | ![]() | ![]() | STEEL | BALLS | 2662 | |
DMS | ![]() | ![]() | ![]() | ![]() ![]() ![]() ![]() | STEEL | BALLS | 39624 | |
DSE | ![]() | ![]() | ![]() | ![]() ![]() ![]() ![]() | STEEL | BALLS | 11344 |

Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
Ask Rollon
Our Experts can solve your challenges