Clean room class ISO 3
Special vacuum system with:
• Sealing strip along the opening where the slide moves
• 0.8 vacuum pump connected to 2 vacuum pipes located inside the drive head and the idle head

High repeatability and accuracy
Repeatability accuracy of ±0,05 mm


High Dynamics
• Speed up to 7 m/s
• Acceleration up to 20 m/s²

See technical details and
select your Clean Room System.
Product | Linear Motion System | Driving | Protection | Load capacity [n] | Max. Speed [m/s] | Max. Acceleration [m/s2] | Repeatability Accuracy [mm] | |
---|---|---|---|---|---|---|---|---|
ONE | BALLS | TOOTHED BELT | PROTECTED WITH SUCTION | 4980 | 5 | 50 | ± 0.05 |