Features
- Exceptional precision, with repeatability accuracy of up to ±0.005 mm.
- Easy and safe maintenance is provided with separate lubrication for the ball screw and guides.
- The compact design of ball screw-driven linear actuators makes them the ideal solution for applications where maximizing space is essential.
Available Versions
TH
Very compact linear table for high axial force take-up. Repeatability up to 5 µm
TT
Rigid linear table with very high positioning repeatability of up to ±5 µm and max strokes of up to 3 m
TV
Compact and precise linear unit for high axial force take-up. Repeatability up to 10 µm
TVS
Rigid linear unit for high axial force take-up. Repeatability up to 0.02 mm
AXNP-S
Ballscrew driven protected linear actuator designed for high precision in pick and place and positiong applications.
Solutions by Industries
- All
- Industrial Machines
- Railway
- Packaging and Logistics
- Aerospace
- Building and Furniture
- Special Vehicles
- Medical
- Integrators
- Robotics
- Automotive
- Electronics
- Textile
- Vertical Farming
- Material handling
- Robotics & Automation
- Machine Tool
- Food & Beverage

Linear Guides
Linear Actuators
XP Xtrem Position
Rod Ends
Telescopic Rails
Multi-Axis Systems
XL Xtrem Load
Spherical Plain Bearings
Curved Guides and Rails
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
Industrial Machines
Machine Tool
Material Handling
Packaging
Railway
Special Vehicles
Robotics & Automation