High load capacity
Payloads from 10 to 2000 Kg

Multiple independent carriages
The rack and pinion driving system allows for multiple independent carriages.

Wide range of profiles
The aluminum profiles are available in different sizes:
118 – 140 – 170 – 200 – 220 – 230 – 280 – 360 (mm)

Different motion systems
Tecline actuators are available with different motion systems:
• recirculating ball guides
• prismatic roller bearings

Suitable for very long strokes

Optimal reliability in dirty environments
See technical details and
select your Tecline.
Product | Linear Motion System | Driving | Protection | Load capacity [n] | Max. Speed [m/s] | Max. Acceleration [m/s2] | Repeatability Accuracy [mm] | |
---|---|---|---|---|---|---|---|---|
PAR | Cam Rollers | Rack and Pinion | 10989 | 4 | 10 | ± 0.05 | ||
PAS | Recirculating Ball Guides | Rack and Pinion | 10989 | 4 | 10 | ± 0.05 |